Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8222

PRODUCTION

Precision, Dual-Channel Instrumentation Amplifier

Part Models
12
1ku List Price
Starting From $4.39

Part Details

  • Two channels in small 4 mm × 4 mm LFCSP
  • Gain set with 1 resistor per amplifier (G = 1 to 10,000)
  • Low noise
    • 8 nV/√Hz at 1 kHz
    • 0.25 µV p-p (0.1 Hz to 10 Hz)
  • High accuracy dc performance (B grade)
    • 60 µV maximum input offset voltage
    • 0.3 µV/°C maximum input offset drift
    • 1.0 nA maximum input bias current
    • 126 dB minimum CMRR (G = 100)
  • Excellent ac performance
    • 140 kHz bandwidth (G = 100)
    • 13 µs settling time to 0.001%
  • Differential output option (single channel)
    • Fully specified
    • Adjustable common-mode output
  • Supply range: ±2.3 V to ±18 V
AD8222
Precision, Dual-Channel Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8222

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8222

AD8222 Evaluation Board

Product Details

The AD8222-EVALZ has two AD8222 instrumentation amplifier circuits. One circuit is configured for dual-channel operation, while the other is configured for single-channel, differential output operation. Inputs, outputs, references, and the supplies are routed to screw terminals for easy connectivity. See the AD8222-EVALZ data sheet for further details.


EVAL-AD8222
AD8222 Evaluation Board

Latest Discussions

Recently Viewed