Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8220
PRODUCTIONJFET Input Instrumentation Amplifier with Rail-to-Rail Output in MSOP Package
- Part Models
- 10
- 1ku List Price
- Starting From $3.01
Part Details
- High CMRR
- 100 dB CMRR (minimum), G = 10 (B grade)
- 80 dB CMRR (minimum) to 5 kHz, G = 1 (B grade)
- Excellent ac specifications and low power
- 1.5 MHz bandwidth (G = 1)
- 14 nV/√Hz input noise (1 kHz)
- Slew rate: 2 V/μs
- 750 μA quiescent supply current (maximum)
AD8220-EP supports defense and aerospace applications (AQEC standard)
- Download AD8220-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/17607 DSCC Drawing Number
Qualified for Automotive Applications
- Low input currents
- 10 pA maximum input bias current (B grade)
- 0.6 pA maximum input offset current (B grade)
- Versatile
- MSOP package
- Rail-to-rail output
- Input voltage range to below negative supply rail
- 4 kV ESD protection
- 4.5 V to 36 V single supply
- ±2.25 V to ±18 V dual supply
- Gain set with single resistor (G = 1 to 1000)
The AD8220 is the first single-supply, JFET input instrumentation amplifier available in an MSOP package. Designed to meet the needs of high performance, portable instrumentation, the AD8220 has a minimum common-mode rejection ratio (CMRR) of 86 dB at dc and a minimum CMRR of 80 dB at 5 kHz for G = 1. Maximum input bias current is 10 pA and typically remains below 300 pA over the entire industrial temperature range. Despite the JFET inputs, the AD8220 typically has a noise corner of only 10 Hz.
With the proliferation of mixed-signal processing, the number of power supplies required in each system has grown. The AD8220 is designed to alleviate this problem. The AD8220 can operate on a ±18 V dual supply, as well as on a single +5 V supply. Its rail-to-rail output stage maximizes dynamic range on the low voltage supplies common in portable applications. Its ability to run on a single 5 V supply eliminates the need to use higher voltage, dual supplies. The AD8220 draws a maximum of 750 μA of quiescent current, making it ideal for battery powered devices.
Gain is set from 1 to 1000 with a single resistor. Increasing the gain increases the common-mode rejection. Measurements that need higher CMRR when reading small signals benefit when the AD8220 is set for large gains.
A reference pin allows the user to offset the output voltage. This feature is useful when interfacing with analog-to-digital converters.
The AD8220 is available in an MSOP that takes roughly half the board area of an SOIC. Performance for the A and B grade is specified over the industrial temperature range of −40°C to +85°C, and the W grade is specified over the automotive temperature range of −40°C to +125°C.
Applications
- Medical instrumentation
- Precision data acquisition
- Transducer interfaces
Documentation
Data Sheet 3
User Guide 1
Application Note 1
Technical Articles 7
Evaluation Design File 1
Circuit Note 1
Technical Book 1
Analog Dialogue 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8220ARMZ | 8-Lead MSOP | ||
AD8220ARMZ-R7 | 8-Lead MSOP | ||
AD8220BRMZ | 8-Lead MSOP | ||
AD8220BRMZ-R7 | 8-Lead MSOP | ||
AD8220BRMZ-RL | 8-Lead MSOP | ||
AD8220TRMZ-EP | 8-Lead MSOP | ||
AD8220TRMZ-EP-R7 | 8-Lead MSOP | ||
AD8220WARMZ | 8-Lead MSOP | ||
AD8220WARMZ-R7 | 8-Lead MSOP | ||
AD8220WARMZ-RL | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD8220ARMZ | PRODUCTION | |
AD8220ARMZ-R7 | PRODUCTION | |
AD8220BRMZ | PRODUCTION | |
AD8220BRMZ-R7 | PRODUCTION | |
AD8220BRMZ-RL | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD8220ARMZ | PRODUCTION | |
AD8220ARMZ-R7 | PRODUCTION | |
AD8220BRMZ | PRODUCTION | |
AD8220BRMZ-R7 | PRODUCTION | |
AD8220BRMZ-RL | PRODUCTION | |
AD8220WARMZ | PRODUCTION | |
AD8220WARMZ-RL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD8220ARMZ | PRODUCTION | |
AD8220ARMZ-R7 | PRODUCTION | |
AD8220BRMZ | PRODUCTION | |
AD8220BRMZ-R7 | PRODUCTION | |
AD8220BRMZ-RL | PRODUCTION | |
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
AD8220BRMZ | PRODUCTION | |
AD8220BRMZ-R7 | PRODUCTION | |
AD8220BRMZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8220
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolSPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.