Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD624
NOT RECOMMENDED FOR NEW DESIGNSHigh Precision, Low Noise Instrumentation Amplifier
- Part Models
- 7
- 1ku List Price
- Starting From $42.27
Part Details
- Low Noise: 0.2 µV p-p 0.1 Hz to 10 Hz
- Low Gain TC: 5 ppm max (G = 1)
- Low Nonlinearity: 0.001% max (G = 1 to 200)
- High CMRR: 130 dB min (G = 500 to 1000)
- Pin Programmable Gains of
1, 100, 200, 500, 1000 - Low Input Offset Voltage: 25 µV, max
- Low Input Offset Voltage Drift: 0.25 µV/°C max
- Gain Bandwidth Product: 25 MHz
- No External Components Required
- Internally Compensated
The AD624 is a high precision, low noise, instrumentation amplifier designed primarily for use with low level transducers, including load cells, strain gauges and pressure transducers. An combination of low noise, high gain accuracy, low gain temperature coefficient and high linearity make the AD624 ideal for use in high resolution data acquisition systems.
The AD624C has an input offset voltage drift of less than 0.25 µV/°C, output offset voltage drift of less than 10 µV/°C, CMRR above 80 dB at unity gain (130 dB at G = 500) and a maximum nonlinearity of 0.001% at G = 1. In addition to these outstanding dc specifications, the AD624 exhibits superior ac performance as well. A 25 MHz gain bandwidth product, 5 V/µs slew rate and 15 µs settling time permit the use of the AD624 in high speed data acquisition applications.
The AD624 does not need any external components for trimmed gains of 1, 100, 200, 500 and 1000. Additional gains such as 250 and 333 can be programmed within one percent accuracy with external jumpers. A single external resistor can also be used to set the 624's gain to any value in the range of 1 to 10,000.
Documentation
Data Sheet 2
Application Note 4
Technical Articles 4
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD624ACHIPS | none available | ||
AD624ADZ | 16-Lead Side Brazed CerDIP | ||
AD624BDZ | 16-Lead Side Brazed CerDIP | ||
AD624CDZ | 16-Lead Side Brazed CerDIP | ||
AD624SCHIPS | none available | ||
AD624SD | 16-Lead Side Brazed CerDIP | ||
AD624SD/883B | 16-Lead Side Brazed CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD624ADZ | ||
AD624BDZ | ||
AD624CDZ | ||
AD624SD | ||
AD624SD/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD624ADZ | ||
AD624BDZ | ||
AD624CDZ | ||
AD624SD | ||
AD624SD/883B | ||
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD624SD/883B | ||
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
AD624SD/883B |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
AD624 SPICE Macro Models 5
- AD624 SPICE Macro Model Rev. A, 9/91
- AD624A SPICE Macro Model Rev. A, 9/91
- AD624B SPICE Macro Model Rev. A, 9/91
- AD624C SPICE Macro Model Rev. A, 9/91
- AD624S SPICE Macro Model Rev. A, 9/91
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Open ToolLatest Discussions
No discussions on AD624 yet. Have something to say?
Start a Discussion on EngineerZone®