AD8278

PRODUCTION

Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2

Part Models
10
1ku List Price
Starting From $1.12

Part Details

  • Wide input range beyond supplies
  • Rugged input overvoltage protection
  • Low supply current: 200 μA maximum (per amplifier)
  • Low power dissipation:
    0.5 mW at VS = 2.5 V
  • Bandwidth: 1 MHz (G = ½)
  • CMRR: 80 dB minimum,
    dc to 20 kHz (G = ½, B Grade)
  • Low offset voltage drift: ±1 μV/°C maximum (B Grade)
  • Low gain drift: 1 ppm/°C maximum (B Grade)
  • Enhanced slew rate: 1.4 V/μs
  • Wide power supply range
    Single supply: 2 V to 36 V
    Dual supplies: ±2 V to ±18 V
  • 8-lead SOIC, 14-lead SOIC, and MSOP packages
AD8278
Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed