AD8215

PRODUCTION

High Voltage, Current Shunt Monitor

Part Models
6
1ku List Price
Starting From $1.49

Part Details

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −3 V to +68 V survival
  • Buffered output voltage
  • Wide operating temperature range
    8-Lead SOIC_N: −40°C to +125°C
  • Excellent ac and dc performance
    6 μV/°C typical offset drift
    −8 ppm/°C typical gain drift
    120 dB typical CMRR at dc
  • Qualified for Automotive Applications
AD8215
High Voltage, Current Shunt Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions