AD8210

PRODUCTION

High Voltage, Bidirectional Current Shunt Monitor

Part Models
7
1ku List Price
Starting From $2.32

Part Details

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −5 V to +68 V survival
  • Buffered output voltage
  • 5 mA output drive capability
  • Wide operating temperature range:
    −40°C to +125°C
  • Ratiometric half-scale output offset
  • Excellent ac and dc performance
    1 μV/°C typical offset drift
    10 ppm/°C typical gain drift
    120 dB typical CMRR at dc
    80 dB typical CMRR at 100 kHz
  • Available in 8-lead SOIC
AD8210
High Voltage, Bidirectional Current Shunt Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8410A RECOMMENDED FOR NEW DESIGNS −2 V to 70 V Wide Input Voltage Range, 2.2 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 20 V/V
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

CN0415
Robust, Closed-Loop Control and Monitoring System for Solenoid Actuators 

Latest Discussions

Recently Viewed