ADCMP572

PRODUCTION

Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers

Part Models
3
1ku List Price
Starting From $8.34

Part Details

  • 3.3 V/5.2 V single-supply operation
  • 150 ps propagation delay
  • 15 ps overdrive and slew rate dispersion
  • 8 GHz equivalent input rise time bandwidth
  • 80 ps minimum pulse width
  • 35 ps typical output rise/fall
  • 10 ps deterministic jitter (DJ)
  • 200 fs random jitter (RJ)
  • On-chip terminations at both input pins
  • Robust inputs with no output phase reversal
  • Resistor-programmable hysteresis
  • Differential latch control
  • Extended industrial −40°C to +125°C temperature range
ADCMP572
Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADCMP572

ADCMP572 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADCMP572
ADCMP572 Evaluation Board

Latest Discussions