SSM2143

Obsolete

-6 dB Differential Line Receiver

Part Details

  • High Common-Mode Rejection
    DC: 90 dB typ
    60 Hz: 90 dB typ
    20 kHz: 85 dB typ
  • Ultralow THD: 0.0006% typ @ 1 kHz
  • Fast Slew Rate: 10 V/ms typ
  • Wide Bandwidth: 7 MHz typ (G = 1/2)
  • Two Gain Levels Available: G = 1/2 or 2
  • Low Cost

Suggested Replacement Parts

AD8273 PRODUCTION

Very Low Distortion, Dual-Channel, Audio Difference Amplifier

SSM2143
-6 dB Differential Line Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions