OP02
ObsoleteGeneral-Purpose Operational Amplifier
Part Details
This high-performance general-purpose operational amplifier provides significant improvements over industry-standard and "premium' 741 types while maintaining pin-for-pin compatibility, ease of application, and low cost. Key specifications, such as Vos, Ios IB, CMRR, PSRR, and Avo are guaranteed over the full operating temperature range. Precision Monolithics' exclusive Silicon-Nitride "Triple Passivation" process reduces "popcorn noise." A thermally-symmetrical input-stage design provides low input offset voltage drift and insensitivity to output load conditions.
The OP-02 is a direct replacement for the 741. It is ideal for upgrading existing designs where accuracy improvements are required and for eliminating special low-drift or low-noise selected types.
Suggested Replacement Parts
Next Generation OP07, Ultralow Offset Voltage Operational Amplifier
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on op02 yet. Have something to say?
Start a Discussion on EngineerZone®