ADA4051-2

PRODUCTION

1.8V, µPower, Zero-Drift, RRIO Dual Amplifier

Part Models
4
1ku List Price
Starting From $1.81

Part Details

  • Very low supply current: 13 μA typical
  • Low offset voltage: 15 μV maximum
  • Offset voltage drift: 20 nV/°C
  • Single-supply operation: 1.8 V to 5.5 V
  • High PSRR: 110 dB minimum
  • High CMRR: 110 dB minimum
  • Rail-to-rail input/output
  • Unity-gain stable
  • Extended industrial temperature range
ADA4051-2
1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
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
Hardware Ecosystem

Parts Product Life Cycle Description
LTC2064 RECOMMENDED FOR NEW DESIGNS 2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
LTC2067 RECOMMENDED FOR NEW DESIGNS 10μA Supply Current, Low IB, Zero-Drift Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4051

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Low Side Current Monitor for Negative High Voltage Rails
CN0188 Circuits from the lab

Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails

Features and Benefits

  • 0 to -48 V common mode voltage
  • System accuracy better than 1%
  • Single system supply voltage
  • Galvanic isolation protects processor
  • Unidirectional current monitor system
Audio Volume Control
CN0226 Circuits from the lab

Portable Audio Amplifier with Volume Control

Features and Benefits

  • Portable Audio Volume Control
  • 3W Class-D Output Driver
  • 64 Levels, Push-Button Control
CN0188
Low Cost, Level Shifted Low Side Current Monitor for Negative High Voltage Rails
CN0226
Portable Audio Amplifier with Volume Control

Latest Discussions

No discussions on ADA4051-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed