AD8657

PRODUCTION

22 μA, RRIO, CMOS, 18 V Dual Operational Amplifier

Part Models
5
1ku List Price
Starting From $1.22

Part Details

  • Micropower at high voltage (18 V): 22 μA maximum
  • Low offset voltage: 350 µV maximum
  • Low input bias current: 20 pA maximum
  • Gain bandwidth product: 230 kHz at AV = 100 typical
  • Unity-gain crossover: 230 kHz
  • −3 dB closed-loop bandwidth:  305 kHz
  • Single-supply operation: 2.7 V to 18 V
  • Dual-supply operation: ±1.35 V to ±9 V
  • Unity-gain stable
  • Excellent electromagnetic interference immunity
AD8657

22 μA, RRIO, CMOS, 18 V Dual Operational Amplifier
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
LTspice 1


Models for the following parts are available in LTspice:

  • AD8657

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Low Power 4 mA-to-20 mA Process Control Current Loop
CN0179 Circuits from the lab

4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter

Features and Benefits

  • Low power 4-20 mA current loop
  • 12-, 14-, or 16-bit digital control
  • Use in programmable logic controllers
Precision DAC Configuration
CN0181 Circuits from the lab

Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation

Features and Benefits

  • True 16 bit voltage output DAC w/buffer
  • Small footprint saves board space and lowers cost
  • Low power consumption
CN0179
4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter
CN0181
Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation

Latest Discussions

No discussions on AD8657 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed