AD8548

RECOMMENDED FOR NEW DESIGNS

18V, 22µA, 45nV/√Hz, RRIO, Quad Op Amp

Part Models
3
1ku List Price
Starting From $1.29

Part Details

  • Micropower at high voltage (18V): 22 µA maximum 
  • Low input bias current: 20 pA maximum
  • Gain bandwidth product: 240 kHz at AV =100 typical
  • −3 dB closed-loop bandwidth: 310 kHz
  • Slew rate: 80 V/ms
  • Large signal voltage gain: 110 dB minimum
  • Single-supply operation: 2.7 V to 18 V
  • Dual-supply operation: ±1.35 V to ±9 V
  • Unity-gain stable
  • Excellent electromagnetic interference immunity
  • Unity-gain crossover: 240 kHz
AD8548
18V, 22µA, 45nV/√Hz, RRIO, Quad Op Amp
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
LTspice 1


Models for the following parts are available in LTspice:

  • AD8548

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed