AD8397

PRODUCTION

Rail-to-Rail, High Output Current Amplifier

Part Models
6
1ku List Price
Starting From $2.73

Part Details

  • Dual operational amplifier
  • Voltage feedback
  • Wide supply range from 3 V to 24 V
  • Rail-to-rail output
    • Output swing to within 0.5 V of supply rails
  • High linear output current
    • 310 mA peak into 32 Ω on ±12 V supplies while maintaining −80 dBc SFDR
  • Low noise
    • 4.5 nV/√Hz voltage noise density at 100 kHz
    • 1.5 pA/√Hz current noise density at 100 kHz
  • High speed
    • 69 MHz bandwidth (G = 1, −3 dB)
    • 53 V/μs slew rate (RLOAD = 25 Ω) 
AD8397
Rail-to-Rail, High Output Current Amplifier
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
LTspice


Models for the following parts are available in LTspice:

  • AD8397

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Reference Designs

High Current Buffer Using the AD8397 for the AD2S1210 RDC Excitation Signal Output
CN0317 Circuits from the lab

Integrated High Current Driver for 10-Bit to 16-Bit Resolver-to-Digital Converter

Features and Benefits

  • 10-bit to 16-bit Revolver-to-Digital Converter 
  • High current op amp driver
High Performance Resolver-to-Digital (RDC) Circuit
CN0276 Circuits from the lab

High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

Features and Benefits

  • 10-bit to 16-bit resolver to digital converter
  • High and low voltage drive options
  • Maximum tracking rate of 3125 rps
CN0317
Integrated High Current Driver for 10-Bit to 16-Bit Resolver-to-Digital Converter
CN0276
High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

Latest Discussions

Recently Viewed