AD811
PRODUCTIONHigh Performance Video Op Amp
- Part Models
- 12
- 1ku List Price
- Starting From $5.82
Part Details
- High speed
140 MHz bandwidth (3 dB, G = +1)
120 MHz bandwidth (3 dB, G = +2)
35 MHz bandwidth (0.1 dB, G = + 2)
2500 V/µs slew rate
25 ns settling time to 0.1% (for a 2 V step)
65 ns settling time to 0.01% (for a 10 V step) - Excellent dc precision
3 mV max input offfset voltage - Low distortion: THD = -74 dB @ 10 MHz
- Excellent video performance (RL = 150 Ω)
0.01% differential gain, 0.01° differential phase
Voltage noise of 1.9 nV/√Hz - Flexible Operation
Specified for ±5 V and ±15 V operation
±2.3 V output swing into a 75 Ω Load
(VS = ±5 V)
A wideband current feedback operational amplifier, the AD811 is optimized for broadcast-quality video systems. The -3 dB bandwidth of 120 MHz at a gain of +2 and differential gain and phase of 0.01% and 0.01° (RL = 150 W) make the AD811 an excellent choice for all video systems. The AD811 is designed to meet a stringent 0.1 dB gain flatness specification to a bandwidth of 35 MHz (G = +2) in addition to the low differential gain and phase errors. This performance is achieved whether driving one or two back terminated 75 W cables, with a low power supply current of 16.5 mA. Furthermore, the AD811 is specified over a power supply range of ±4.5 V to ±18 V.
The AD811 is also excellent for pulsed applications where transient response is crititcal. It can achieve a maximum slew rate of greater than 2500 V/µs with a settling time of less than 25 ns to 0.1% on a 2 V step and 65 ns to 0.01% on a 10 V step.
The AD811 is ideal as an ADC or DAC buffer in data acquisition systems due to its low distortion up to 10 MHz and its wide unity gain bandwidth. Because the AD811 is a current feedback amplifier, this bandwidth can be maintained over a wide range of gains. The AD811 also offers low voltage and current noise of 1.9nV/√Hz and 20 pA/√Hz, respectively, and excellent dc accuracy for wide dynamic range applications.
Documentation
Data Sheet 2
User Guide 1
Application Note 3
Tutorial 3
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-9313101M2A | 20 ld LCC | ||
5962-9313101MPA | 8-Lead CerDIP | ||
AD811ACHIPS | none available | ||
AD811ANZ | 8-Lead PDIP | ||
AD811ARZ-16 | 16-Lead SOIC Wide | ||
AD811ARZ-16-REEL | 16-Lead SOIC Wide | ||
AD811ARZ-16-REEL7 | 16-Lead SOIC Wide | ||
AD811JRZ | 8-Lead SOIC | ||
AD811JRZ-REEL7 | 8-Lead SOIC | ||
AD811SCHIPS | none available | ||
AD811SE/883B | 20-Lead LCC | ||
AD811SQ/883B | 8-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-9313101M2A | PRODUCTION | |
5962-9313101MPA | PRODUCTION | |
AD811SE/883B | PRODUCTION | |
AD811SQ/883B | PRODUCTION | |
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
5962-9313101M2A | PRODUCTION | |
AD811SE/883B | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-9313101M2A | PRODUCTION | |
5962-9313101MPA | PRODUCTION | |
AD811SE/883B | PRODUCTION | |
AD811SQ/883B | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-9313101M2A | PRODUCTION | |
5962-9313101MPA | PRODUCTION | |
AD811SE/883B | PRODUCTION | |
AD811SQ/883B | PRODUCTION | |
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-9313101MPA | PRODUCTION | |
AD811SQ/883B | PRODUCTION | |
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
5962-9313101MPA | PRODUCTION | |
AD811SQ/883B | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD811ANZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD811ARZ-16 | PRODUCTION | |
AD811ARZ-16-REEL | PRODUCTION | |
AD811ARZ-16-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD811
SPICE Model 1
Analog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.