AD8045
PRODUCTION3 nV/√Hz Ultralow Distortion, High Speed Op Amp
- Part Models
- 4
- 1ku List Price
- Starting From $1.83
Part Details
- Ultralow distortion
- SFDR
- −101 dBc at 5 MHz
- −90 dBc at 20 MHz
- −63 dBc at 70 MHz
- Third-order intercept
- 43 dBm at 10 MHz
- Low noise
- 3 nV/√Hz
- 3 pA/√Hz
- High speed
- 1 GHz, −3 dB bandwidth (G = +1)
- 1350 V/µs slew rate
- 7.5 ns settling time to 0.1%
- Standard and low distortion pinout
- Supply current: 15 mA
- Offset voltage: 1.0 mV max
- Wide supply voltage range: 3.3 V to 12 V
The AD8045 is a unity-gain stable voltage feedback amplifier with ultralow distortion, low noise, and high slew rate. With a spurious-free dynamic range of −90 dBc at 20 MHz, the AD8045 is an ideal solution in a variety of applications, including ultrasound, automated test equipment (ATE), active filters, and analog-todigital converter (ADC) drivers. The Analog Devices, Inc., proprietary next generation XFCB process and innovative architecture enable such high performance amplifiers.
The AD8045 features a low distortion pinout for the LFCSP, which improves second harmonic distortion and simplifies the layout of the circuit board.
The AD8045 has a 1 GHz bandwidth, a 1350 V/µs slew rate, and settles to 0.1% in 7.5 ns. With a wide supply voltage range (3.3 V to 12 V) and a low offset voltage (200 µV), the AD8045 is an ideal candidate for systems that require high dynamic range, precision, and high speed.
The AD8045 amplifier is available in a 3 mm × 3 mm LFCSP and the standard 8-lead SOIC. Both packages feature an exposed paddle that provides a low thermal resistance path to the printed circuit board (PCB). This enables more efficient heat transfer and increases reliability. The AD8045 works over the extended industrial temperature range (−40°C to +125°C).
Applications
- Instrumentation
- IF and baseband amplifiers
- Active filters
- ADC drivers
- DAC buffers
Documentation
Data Sheet 1
User Guide 2
Application Note 3
Tutorial 12
Product Selection Guide 1
Analog Dialogue 2
Rarely Asked Question Page 4
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8045ACPZ-R2 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8045ACPZ-REEL7 | 8-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8045ARDZ | 8-Lead SOIC w/ EP | ||
AD8045ARDZ-REEL7 | 8-Lead SOIC w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
AD8045ACPZ-R2 | PRODUCTION | |
AD8045ACPZ-REEL7 | PRODUCTION | |
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD8045ACPZ-R2 | PRODUCTION | |
AD8045ACPZ-REEL7 | PRODUCTION | |
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD8045ARDZ | PRODUCTION | |
AD8045ARDZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Analog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolVRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open ToolPower Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool