ADXRS800

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, SPI Digital Output, Angular Rate Sensor

Part Details

  • Excellent null offset stability over temperature
  • High vibration rejection over a wide frequency range
  • 2000 g powered shock survivability
  • SPI digital output with 16-bit data-word
  • Low noise
  • Continuous self-test
  • Fail-safe functions
  • Temperature sensor
  • 3.3 V and 5 V operation
  • −40°C to +105°C operation
  • Small, low-profile industry standard SOIC package provides yaw rate (Z-axis) response
  • Innovative ceramic vertical mount package (VMP) provides pitch and roll rate response
  • Qualified for automotive applications
ADXRS800
High Performance, SPI Digital Output, Angular Rate Sensor
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
EVAL-ADXRS800Z-EY
ADXRS800Z-EY Evaluation Board
EVAL-ADXRS800Z-RG
ADXRS800Z-RG Evaluation Board

Latest Discussions

Recently Viewed