ADXRS646

PRODUCTION

High Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope

Part Models
4
1ku List Price
Starting From $72.76
Viewing:

Part Details

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • 12°/hour bias stability
  • 0.01°/√second angle random walk
  • High vibration rejection over wide frequency
  • Measurement range extendable to a maximum of ±450°/sec
  • 10,000 g powered shock survivability
  • Ratiometric to referenced supply
  • 6 V single-supply operation
  • See data sheet for additional features
ADXRS646-EP supports defense and aerospace applications (AQEC standard)
  • Download ADXRS646-EP data sheet (pdf)
  • Temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/14618 DSCC Drawing Number
ADXRS646
High Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope
ADXRS646 Functional Block Diagram ADXRS646 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADXRS646

ADXRS646 Breakout Board

Product Details

The EVAL-ADXRS646Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS646 angular-rate sensor (gyroscope). The ADXRS646 is a very high performance analog-output yaw-rate gyroscope featuring low bias drift of 12°/hr and excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS646Z including documentation, pricing, and ordering information.

EVAL-ADXRS646
ADXRS646 Breakout Board
ADXRS646 Evaluation Board ADXRS646 Evaluation Board ADXRS646 Evaluation Board

Latest Discussions

Recently Viewed