ADXL700

RECOMMENDED FOR NEW DESIGNS

High Precision, Low-g, Digital Triaxial Accelerometer

Part Models
2
1ku List Price
price unavailable

Part Details

  • High performance, triaxial digital output accelerometer
  • ±14.2 g full-scale range at 16-bit resolution (0.434 mg/LSB)
  • 2 kHz output sample rate with optional data FIFOs
  • Programmable filter response
    20 Hz, 46 Hz, 92 Hz, 184 Hz
  • Continuous electromechanical self-test
    Additional key-on and on demand self-test routines
  • Temperature compensated, high precision zero-g bias and sensitivity performance
  • X-/Y-/Z-axis offset adjust
  • Low quiescent current draw
  • High linearity performance
  • −40°C to +105°C temperature range
  • Qualified for automotive applications
ADXL700

High Precision, Low-g, Digital Triaxial Accelerometer

Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA