ADXL375

RECOMMENDED FOR NEW DESIGNS

3-Axis, ±200 g Digital MEMS Accelerometer

Part Models
5
1ku List Price
Starting From $5.80

Part Details

  • Low power: as low as 35 µA in measurement mode and 0.1 µA in standby mode at VS = 2.5 V (typical)
  • Power consumption scales automatically with bandwidth
  • Embedded, 32-level FIFO buffer minimizes processor load
  • Bandwidth of up to 1 kHz
    Bandwidth selectable via serial command
  • Shock event detection
  • Activity/inactivity monitoring
  • Supply voltage range: 2.0 V to 3.6 V
  • I/O voltage range: 1.7 V to VS
  • SPI (3- or 4-wire) and I2C digital interfaces
  • Wide temperature range: −40°C to +85°C
  • 10,000 g shock survival
  • Pb free/RoHS compliant
  • Small and thin: 3 mm × 5 mm × 1 mm LGA package

ADXL375-EP supports defense and aerospace applications (AQEC standard)

  • Download ADXL375-EP Data Sheet (pdf)
  • Extended industrial temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/ 18612 DSCC Drawing Number
  • ADXL375
    3-Axis, ±200 g Digital MEMS Accelerometer
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
    eval board
    EVAL-MST-ISEB

    Real Time Eval System for Digital Output Sensor

    Product Details

    The iMEMS® Real Time Eval System is an easy-to-use evaluation tool targeting bench or desktop characterization of Analog Devices, Inc., inertial sensor products. The system consists of the inertial sensor evaluation board (ISEB), or main board, and a satellite board for any Analog Devices inertial sensor product. The ISEB connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The ISEB is connected to the satellite board through a ribbon cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

    The ISEB is an universal main board and is intended to be used with various satellites of Analog Devices inertial sensors, including analog and digital accelerometers, as well as gyroscopes. The different products are evaluated by means of separate GUIs that are customized for performance and characterization measurements relevant to the inertial sensor being evaluated.

    The EVAL-ADxZ-M system contains the ISEB and the EVAL-ADxZ-S satellite. Also included is an USB A to Mini-B cable to connect the ISEB to a PC and an 18-inch, 20-pin ribbon cable to connect the ISEB to the satellite.

    Resources

    Software

    eval board
    EVAL-ADXL375

    ADXL375Z Evaluation Board

    Product Details

    The EVAL-ADXL375Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL375 3-axis digital accelerometer. The EVAL-ADXL375Z has two sets of 0.1 inch spaced vias, for population of a 4-pin and 5-pin header, for access to all power and signal lines. The vias or headers allow the evaluation board to be attached to a prototyping board (breadboard) or attached to the PCB in an existing system. Four holes are provided for mechanical attachment of the EVAL-ADXL375Z to the application. An external host processor is required for communication to the part.For evaluation boards that include a processor, please see the EVAL-ADXL375Z-M (Real Time Eval System for Digital Output Sensor).

     

    The dimensions of the EVAL-ADXL375Z are 20 mm × 20 mm with mounting holes set 15 mm × 15 mm at the corners of the printed circuit board (PCB).

    EVAL-MST-ISEB
    Real Time Eval System for Digital Output Sensor
    EVAL-ADXL375
    ADXL375Z Evaluation Board

    Latest Discussions

    No discussions on ADXL375 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed