ADXL363

RECOMMENDED FOR NEW DESIGNS

Micropower 3-Sensor Combination Including Acceleration and Temperature

Part Models
2
1ku List Price
Starting From $4.45

Part Details

  • All sensors sampled synchronously
    Up to 400 Hz ODR
    Samples can be synchronized to external trigger
  • Ultralow power
    1.95 μA at 100 Hz ODR, 2.0 V supply, all sensors on
    270 nA at 6 Hz motion activated wake-up mode
    10 nA standby current
  • 12-bit resolution for all sensors
    Acceleration scale factor down to 1 mg/LSB
    Temperature scale factor: 0.065°C/LSB (typical)
  • Built-in features for motion-based system level power savings
    Adjustable threshold sleep/wake modes for motion activation
  • Accelerometer, temperature sensor, and provision for third analog sensor input
  • Autonomous interrupt processing, without need for microcontroller intervention, to allow the rest of the system to be turned off completely
  • Deep embedded FIFO minimizes host processor load
    Awake state output enables implementation of standalone, motion activated switch
  • Wide supply and I/O voltage ranges: 1.6 V to 3.5 V
    Operates off 1.8 V to 3.3 V rails
    Power can be derived from coin cell battery
  • SPI digital interface
  • Small and thin 3 mm × 3.25 mm × 1.06 mm package
ADXL363
Micropower 3-Sensor Combination Including Acceleration and Temperature