ADXL355

RECOMMENDED FOR NEW DESIGNS

Low-Noise, Low-Drift, Low-Power, 3-Axis MEMS Accelerometers

Part Models
4
1ku List Price
Starting From $36.38

Part Details

  • Hermetic package offers excellent long-term stability
  • 0 g offset vs. temperature (all axes): 0.15 mg/°C maximum
  • Ultralow noise density (all axes): 22.5µg/√Hz
  • Low power, VSUPPLY (LDO regulator enabled)
    • ADXL354 in measurement mode: 150 μA
    • ADXL355 in measurement mode: 200 μA
    • ADXL354/ADXL355 in standby mode: 21 μA
  • ADXL354 has user adjustable analog output bandwidth
  • Electromechanical self test
  • Integrated temperature sensor
  • ADXL355 digital output features
    • Digital SPI and I2C interfaces supported
    • 20-bit ADC
    • Data interpolation routine for synchronous sampling
    • Programmable high- and low-pass digital filters
  • Voltage range options
    • VSUPPLY with internal regulators: 2.25 V to 3.6 V
    • V1P8ANA, V1P8DIG with internal LDO regulator bypassed: 1.8 V typical ± 10%
  • Operating temperature range: −40°C to +125°C
  • 14-terminal, 6 mm × 5.6 mm × 2.2 mm, LCC package
ADXL355
Low-Noise, Low-Drift, Low-Power, 3-Axis MEMS Accelerometers
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
eval board
EVAL-ADXL35x-SDP

ADXL35x Customer Evaluation System

Features and Benefits

  • Separates device under test (DUT) from controller for accurate environmental testing
  • Data capture up to maximum device output data rate (ODR)
  • Standard USB cable for power and communications
  • PC-based, user friendly graphical user interface (GUI)
  • Fast and easy installation
  • Captures, visualizes, and saves the data

Product Details

The EVAL-ADXL35x-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing and evaluating the ADXL355 or ADXL357 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTER4-Z), and a satellite board (EVAL-ADXL355Z or EVAL-ADXL357Z breakout board).

The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP-INTER4-Z), which provides the signal conditioning and electrical connections to communicated with the satellite board (EVAL-ADXL355Z or EVAL-ADXL357Z) through a cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The EVAL-ADXL35x-SDP Customer Evaluation System comes with all the necessary cables and connectors. 

eval board
EVAL-ADXL355-PMDZ

Low Noise, Low Drift 3-axis Accelerometer PMOD Board

Features and Benefits

  • 3-Axis accelerometer 
  • 20-bit acceleration resolution 
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a small form factor, low cost, low noise, and low drift, 3-axis accelerometer sensor measurement board. When prototyping, this board is used in conjunction with the ADICUP360 or the ADICUP3029 development platform. Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.


SPI PMOD peripheral connectors can also be found on many 3rd party MCU or FPGA development boards, where the EVAL-ADXL355-PMDZ can be connected directly into those systems, and you can develop your own code using our reference code below.

eval board
EVAL-ADXL35X

ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board

Features and Benefits

  • 2 sets of spaced vias for populating 6-pin headers
  • Easily attachable to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
  • The accelerometer is included, and it is soldered to the PCB

Product Details

The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.

EVAL-ADXL35x-SDP
ADXL35x Customer Evaluation System
EVAL-ADXL355-PMDZ
Low Noise, Low Drift 3-axis Accelerometer PMOD Board
EVAL-ADXL35X
ADXL354/ADXL355/ADXL356/ADXL357 Breakout Board

Latest Discussions

Recently Viewed