ADXL354
RECOMMENDED FOR NEW DESIGNSLow-Noise, Low-Drift, Low-Power, 3-Axis MEMS Accelerometers
- Part Models
- 6
- 1ku List Price
- Starting From $32.74
Part Details
- Hermetic package offers excellent long-term stability
- 0 g offset vs. temperature (all axes): 0.15 mg/°C maximum
- Ultralow noise density (all axes): 22.5µg/√Hz
- Low power, VSUPPLY (LDO regulator enabled)
- ADXL354 in measurement mode: 150 μA
- ADXL355 in measurement mode: 200 μA
- ADXL354/ADXL355 in standby mode: 21 μA
- ADXL354 has user adjustable analog output bandwidth
- Electromechanical self test
- Integrated temperature sensor
- ADXL355 digital output features
- Digital SPI and I2C interfaces supported
- 20-bit ADC
- Data interpolation routine for synchronous sampling
- Programmable high- and low-pass digital filters
- Voltage range options
- VSUPPLY with internal regulators: 2.25 V to 3.6 V
- V1P8ANA, V1P8DIG with internal LDO regulator bypassed: 1.8 V typical ± 10%
- Operating temperature range: −40°C to +125°C
- 14-terminal, 6 mm × 5.6 mm × 2.2 mm, LCC package
The analog output ADXL354 and the digital output ADXL355 are low noise density, low 0 g offset drift, low power, 3-axis accelerometers with selectable measurement ranges. The ADXL354B supports the ±2 g and ±4 g ranges, the ADXL354C supports the ±2 g and ±8 g ranges, and the ADXL355 supports the ±2 g, ±4 g, and ±8 g ranges. The ADXL354/ADXL355 offer industry leading noise, minimal offset drift over temperature, and long-term stability enabling precision applications with minimal calibration.
Highly integrated in a compact form factor, the low power ADXL355 is ideal in an Internet of Things (IoT) sensor node and other wireless product designs.
The ADXL355 multifunction pin names may be referenced by their relevant function only for either the serial peripheral interface (SPI) or I2C interface.
Applications
- Inertial measurement units (IMUs)/altitude and heading reference systems (AHRS)
- Platform stabilization systems
- Structural health monitoring
- Seismic imaging
- Tilt sensing
- Robotics
- Condition Monitoring
Documentation
Data Sheet 1
User Guide 2
Technical Articles 6
Rarely Asked Question Page 1
Analog Dialogue 1
Thought Leadership Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL354BEZ | 14-Lead LCC (6mm x 6mm) | ||
ADXL354BEZ-RL | 14-Lead LCC (6mm x 6mm) | ||
ADXL354BEZ-RL7 | 14-Lead LCC (6mm x 6mm) | ||
ADXL354CEZ | 14-Lead LCC (6mm x 6mm) | ||
ADXL354CEZ-RL | 14-Lead LCC (6mm x 6mm) | ||
ADXL354CEZ-RL7 | 14-Lead LCC (6mm x 6mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 20, 2022 - 22_0133 Carsem-M as an Alternate Assembly Site for LCC package for ADXL35X Family |
||
ADXL354BEZ | PRODUCTION | |
ADXL354BEZ-RL | PRODUCTION | |
ADXL354BEZ-RL7 | PRODUCTION | |
ADXL354CEZ | PRODUCTION | |
ADXL354CEZ-RL | PRODUCTION | |
ADXL354CEZ-RL7 | PRODUCTION | |
Aug 9, 2018 - 18_0115 MEMS Die Attach Change for ADXL354, ADXL355, ADXL356, ADXL357 |
||
ADXL354BEZ | PRODUCTION | |
ADXL354BEZ-RL | PRODUCTION | |
ADXL354BEZ-RL7 | PRODUCTION | |
ADXL354CEZ | PRODUCTION | |
ADXL354CEZ-RL | PRODUCTION | |
ADXL354CEZ-RL7 | PRODUCTION | |
Jul 13, 2018 - 17_0029 ADXL354, ADXL355, ADXL356, ADXL357 Assembly Transfer to Cirtek and Wire Change |
||
ADXL354BEZ | PRODUCTION | |
ADXL354BEZ-RL | PRODUCTION | |
ADXL354BEZ-RL7 | PRODUCTION | |
ADXL354CEZ | PRODUCTION | |
ADXL354CEZ-RL | PRODUCTION | |
ADXL354CEZ-RL7 | PRODUCTION | |
Feb 9, 2018 - 18_0025 Sensor Die Size Change for MEMs Products ADXL354, ADXL355, ADXL356, ADXL357 |
||
ADXL354BEZ | PRODUCTION | |
ADXL354BEZ-RL | PRODUCTION | |
ADXL354BEZ-RL7 | PRODUCTION | |
ADXL354CEZ | PRODUCTION | |
ADXL354CEZ-RL | PRODUCTION | |
ADXL354CEZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.