ADXL350

RECOMMENDED FOR NEW DESIGNS

3-Axis ±1g/±2g/±4g/±8g Digital Accelerometer

Part Models
2
1ku List Price
Starting From $4.41

Part Details

  • Excellent Zero-g bias accuracy and stability with minimum/maximum specifications
  • User-selectable resolution
    Fixed 10-bit resolution
    Full resolution, where resolution increases with g range, up to 13-bit resolution at ±8 g (maintains 2 mg/LSB scale factor in all g ranges)
  • Embedded, 32-level FIFO buffer minimizes host processor load
  • Tap/double tap detection and free-fall detection
  • Activity/inactivity monitoring
  • Supply voltage range: 2.0 V to 3.6 V
  • I/O voltage range: 1.7 V to VS
  • See data sheet for additional features
ADXL350
3-Axis ±1g/±2g/±4g/±8g Digital Accelerometer
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
eval board
EVAL-MST-ISEB

Real Time Eval System for Digital Output Sensor

Product Details

The iMEMS® Real Time Eval System is an easy-to-use evaluation tool targeting bench or desktop characterization of Analog Devices, Inc., inertial sensor products. The system consists of the inertial sensor evaluation board (ISEB), or main board, and a satellite board for any Analog Devices inertial sensor product. The ISEB connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The ISEB is connected to the satellite board through a ribbon cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The ISEB is an universal main board and is intended to be used with various satellites of Analog Devices inertial sensors, including analog and digital accelerometers, as well as gyroscopes. The different products are evaluated by means of separate GUIs that are customized for performance and characterization measurements relevant to the inertial sensor being evaluated.

The EVAL-ADxZ-M system contains the ISEB and the EVAL-ADxZ-S satellite. Also included is an USB A to Mini-B cable to connect the ISEB to a PC and an 18-inch, 20-pin ribbon cable to connect the ISEB to the satellite.

Resources

Software

eval board
EVAL-ADXL350Z

ADXL350Z Breakout Board

Product Details

The EVAL-ADXL350Z is a simple breakout board that enables easy connection of an ADXL350 into an existing system. Due to its small size, the EVAL-ADXL350Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL350 in an existing system. Note that the ADXL350 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL350Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL350Z-M and EVAL-ADXL350Z-S

EVAL-MST-ISEB
Real Time Eval System for Digital Output Sensor
EVAL-ADXL350Z
ADXL350Z Breakout Board

Latest Discussions

Recently Viewed