ADXL346
PRODUCTION3-Axis, ±2 g/±4 g/±8 g/±16 g Ultralow Power Digital Accelerometer
- Part Models
- 2
- 1ku List Price
- Starting From $2.87
Part Details
- Ultralow power: as low as 23 μA in measurement mode and 0.2 μA in standby mode at VS = 2.6 V (typical)
- Power consumption scales automatically with bandwidth
- User-selectable resolution
Fixed 10-bit resolution
Full resolution, where resolution increases with g range, up to 13-bit resolution at ±16 g (maintaining 4 mg/LSB scale factor in all g ranges) - Single tap/double tap detection
- Activity/inactivity monitoring
- Freefall detection
- Concurrent four- and six-position orientation detection
- Supply and I/O voltage range:
- 1.7 V to 2.75 V
- SPI (3- and 4-wire) and I2C digital interfaces
- Flexible interrupt modes mappable to either interrupt pin
- See data sheet for additional features
The ADXL346 is a small, thin, ultralow power, 3-axis accelerometer with high resolution (13-bit) measurement at up to ±16g. Digital output data is formatted as 16-bit twos complement and is accessible through either an SPI (3- or 4-wire) or I2C® digital interface.
The ADXL346 is well suited for mobile device applications. It measures the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion or shock. Its high resolution (4 mg/LSB) enables measurement of inclination changes of less than 1.0°.
Several special sensing functions are provided. Activity and inactivity sensing detect the presence or lack of motion by comparing the acceleration on any axis with user-set thresholds. Tap sensing detects single and double taps in any direction. Free-fall sensing detects if the device is falling. Orientation detection is capable of concurrent four- and six-position sensing and a user-selectable interrupt on orientation change for 2D or 3D applications. These functions can be mapped individually to either of two interrupt output pins. An integrated, patent pending memory management system with 32-level first in, first out (FIFO) buffer can be used to store data to minimize host processor activity and lower overall system power consumption.
Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.
The ADXL346 is supplied in a small, thin, 3 mm × 3 mm × 0.95 mm, 16-lead, plastic package.
APPLICATIONS
- Handsets
- Medical instrumentation
- Gaming and pointing devices
- Industrial instrumentation
- Personal navigation devices
- Hard disk drive (HDD) protection
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 1
Evaluation Design File 2
Product Information 1
Frequently Asked Question 1
Device Drivers 2
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL346ACCZ-RL | 16-Lead LGA (3mm x 3mm) | ||
ADXL346ACCZ-RL7 | 16-Lead LGA (3mm x 3mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 6, 2013 - 13_0321 ADXL345, ADXL346, ADXL337 Die Revision |
||
ADXL346ACCZ-RL | PRODUCTION | |
ADXL346ACCZ-RL7 | PRODUCTION | |
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADXL346ACCZ-RL | PRODUCTION | |
ADXL346ACCZ-RL7 | PRODUCTION | |
Aug 28, 2012 - 12_0203 Transfer ADXL346 Sensor Wafer Fabrication to the TSMC 8" MEMS Only Process |
||
ADXL346ACCZ-RL | PRODUCTION | |
ADXL346ACCZ-RL7 | PRODUCTION | |
Oct 31, 2011 - 11_0054 Addition of Advanced Semiconductor Engineering (ASE) Korea as an alternate source and transfer of ADXL346 LGA package |
||
ADXL346ACCZ-RL | PRODUCTION | |
ADXL346ACCZ-RL7 | PRODUCTION | |
May 27, 2011 - 11_0091 ADXL346 Die Revision |
||
ADXL346ACCZ-RL | PRODUCTION | |
ADXL346ACCZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
ADXL345/6 Accelerometer FIFO Over-sampling Calculator
Open Tool