ADXL313

RECOMMENDED FOR NEW DESIGNS

3-Axis, ±0.5 g/±1 g/±2 g/±4 g Digital Accelerometer

Part Models
2
1ku List Price
Starting From $5.15
Viewing:

Part Details

  • Ultralow power (scales automatically with data rate)
    • As low as 30 μA in measurement mode (VS = 3.3 V)
    • As low as 0.1 μA in standby mode (VS = 3.3 V)
  • Low noise performance
    • 150 μg/√Hz typical for X- and Y-axes
    • 250 μg/√Hz typical for the Z-axis
  • Embedded, patent pending FIFO technology minimizes host processor load
  • User-selectable resolution
    • Fixed 10-bit resolution for any g range
    • Fixed 1024 LSB/g sensitivity for any g range
    • Resolution scales from 10-bit at ±0.5 g to 13-bit at ±4 g
  • Built-in motion detection functions for activity/inactivity monitoring
  • Supply and I/O voltage range: 2.0 V to 3.6 V
  • SPI (3-wire and 4-wire) and I2C digital interfaces
  • Flexible interrupt modes mappable to two interrupt pins
  • Measurement range selectable via serial command
  • Bandwidth selectable via serial command
  • Wide temperature range (−40°C to +105°C)
  • 10,000 g shock survival
  • Pb free/RoHS compliant
  • Small and thin: 5 mm × 5 mm × 1.45 mm LFCSP package
  • Qualified for automotive applications

ADXL313
3-Axis, ±0.5 g/±1 g/±2 g/±4 g Digital Accelerometer
ADXL313 Functional Block Diagram ADXL313 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-ADXL313Z

ADXL313 Breakout Board

Product Details

The EVAL-ADXL313Z is a simple breakout board that enables easy connection of an ADXL313 into an existing system. The ADXL313 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL313Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL313 in an existing system. Note that the ADXL313 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL313Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL313-SDP.

 

eval board
EVAL-ADXL313-SDP

Real Time Evaluation System Based on SDP-B Evaluation System

Product Details

The EVAL-ADXL313-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing an evaluating the ADXL313 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTERZ), and a satellite board (EVAL-ADXL313Z breakout board).

The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP-INTERZ), which provides the signal conditioning and electrical connections to communicated with the satellite board (EVAL-ADXL313Z) through a cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The main and interface boards are compatible with the EVAL-ADXL312Z and EVAL-ADXL314Z breakout boards as well.

The EVAL-ADXL313-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately.

EVAL-ADXL313Z
ADXL313 Breakout Board
ADXL313Z Evaluation Board ADXL313Z Evaluation Board ADXL313Z Evaluation Board
EVAL-ADXL313-SDP
Real Time Evaluation System Based on SDP-B Evaluation System
ADXL312/ADXL313/ADXL314 Evaluation Board Kit

Latest Discussions

Recently Viewed