ADXL312

RECOMMENDED FOR NEW DESIGNS

3-Axis, ±1.5 g/±3 g/±6 g/±12 g Digital Accelerometer

Part Models
4
1ku List Price
Starting From $1.95

Part Details

  • Ultralow power: as low as 57 μA in measurement mode and 0.1 μA in standby mode at VS = 3.3 V (typical)
  • Power consumption scales automatically with bandwidth
  • User-selectable resolution
    • Fixed 10-bit resolution
    • Full resolution, where resolution increases with g range, up to 13-bit resolution at ±12 g (maintaining 2.9 mg/LSB scale factor in all g ranges)
  • Embedded FIFO technology minimizes host processor load
  • Supply and I/O voltage range: 2.0 V to 3.6 V
  • Built-in motion detection functions for activity/inactivity monitoring
  • SPI (3- and 4-wire) and I2C digital interfaces
  • Flexible interrupt modes mappable to either interrupt pin
  • Measurement ranges selectable via serial command
  • Bandwidth selectable via serial command
  • Wide temperature range (−40 to +105°C)
  • 10,000 g shock survival
  • Pb free/RoHS compliant
  • Small and thin: 5 mm × 5 mm × 1.45 mm LFCSP package
  • Qualified for automotive applications
ADXL312
3-Axis, ±1.5 g/±3 g/±6 g/±12 g Digital Accelerometer
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
eval board
EVAL-ADXL312Z

ADXL312 Breakout Board

Product Details

The EVAL-ADXL312Z is a simple breakout board that enables easy connection of an ADXL312 into an existing system. The ADXL312 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL312Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL312 in an existing system. Note that the ADXL312 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL312Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL312-SDP.

 

eval board
EVAL-ADXL312-SDP

Real time evaluation system based on SDP-B evaluation system.

Product Details

The EVAL-ADXL312-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing an evaluating the ADXL312 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTERZ), and a satellite board (EVAL-ADXL312Z breakout board).

The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP-INTERZ), which provides the signal conditioning and electrical connections to communicated with the satellite board (EVAL-ADXL312Z) through a cable. This cable allows the satellite to be easily manipulated for testing or, for example, to separately place it into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The main and interface boards are compatible with the EVAL-ADXL313Z and EVAL-ADXL314Z breakout boards as well.

The EVAL-ADXL312-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately.

EVAL-ADXL312Z
ADXL312 Breakout Board
EVAL-ADXL312-SDP
Real time evaluation system based on SDP-B evaluation system.

Latest Discussions

No discussions on ADXL312 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed