ADXL295
NOT RECOMMENDED FOR NEW DESIGNSDual-axis, High Performance Accelerometer with Dual Spectrum Signal Processing
Part Details
- Single-axis (ADXL195) and dual-axis (ADXL295) configurations ±120 g baseband acceleration channel
12-bit resolution at 62.5 mg/LSB
512 kHz data interpolation rate - 40 gAVG high frequency signal processing channel
10-bit resolution at 83.3 mg avg/LSB
128 kHz data interpolation rate
- Sensor frequency response down to dc
- On-demand electromechanical self-test
- On-demand HF signal injection self-test
- Fully differential circuitry for high resistance to EMI/RFI
- Independent x- and y-axis sense structures for robust FMEA performance
- See data sheet for additional features
The ADXL195 / ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.
The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is provided as a 12-bit, twos complement word with a resolution of 62.5 mg/LSB.
HF acceleration within the frequency band of 15.5 kHz to 23 kHz is rectified and filtered to generate an average g (gAVG) energy measurement. The HF channel has a nominal full-scale range of 40 gAVG and a bandwidth of 393 Hz. When combined with the XL-X and XL-Y information, HF acceleration information allows for enhanced vehicle impact detection and discrimination.
The ADXL195 / ADXL295 are available in a 16-lead, narrow-body SOIC package with an exposed pad. The ADXL195 / ADXL295 can operate at 3.3 V and 5 V and are specified for operation from −40°C to +105°C.
APPLICATIONS
- Enhanced crash sensing
- Shock detection
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADXL295 yet. Have something to say?
Start a Discussion on EngineerZone®