ADXL288
High Performance, Dual-Axis Digital Output Accelerometer
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- ±120 g full-scale range
12-bit resolution at 62.5 mg/LSB
512 kHz data interpolation rate - Sensor frequency response down to dc
- Fully differential circuitry for high resistance to EMI/RFI
- Independent x- and y-axis sense structures for robust FMEA performance
- On-demand electromechanical self-test
- Independent x- and y-axis arming thresholds
- Low noise: 1 LSB rms typical
- Qualified for automotive applications
- Temperature range:
- −40°C to +105°C
- 3.3 V and 5 V operation
The ADXL288 is a dual-axis accelerometer with signal-conditioned outputs available via a 16-bit SPI interface. Identical, independent X and Y sense structures are implemented to create a high performance, high integrity acceleration sensing system.
The X and Y acceleration channels have a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is provided as a 12-bit, twos complement word with a resolution of 62.5 mg/LSB.
The ADXL288 is available in a 16-lead, narrow-body SOIC package with an exposed pad. The ADXL288 can operate at 3.3 V and 5 V and is specified for operation from −40°C to +105°C.
APPLICATIONS
- Impact sensing
- Shock detection
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADW22888-RL | 16-Lead SOIC w/ EP | ||
ADXL288WBRDZ-RL | 16-Lead SOIC w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADW22888-RL | ||
ADXL288WBRDZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.