ADXL251

PRODUCTION

Dual-Axis, 60 g to 480 g Sensor with SPI and PSI5

Part Models
2
1ku List Price
price unavailable

Part Details

  • User selectable sensor g ranges: ±60 g, ±120 g, ±240 g, ±480 g
  • Dual x-axis and y-axis sensor
  • Compliant to PSI5 Version 2.1 airbag substandard
    • Synchronous operation
      • PSI5-P10P-500/3L and others
    • Daisy-chain operation with bidirectional communication
  • Application level serial peripheral interface (SPI) communication
  • Selectable 16-bit or 10-bit sensor data
  • Independently programmable g range and time slot for each axis
  • Independent fault discrimination for each axis
  • Fully differential analog signal chain
  • 0.25 μs data interpolation routine
  • User selectable, continuous auto-zero operation
  • High resistance to electromagnetic interference (EMI) and radio frequency interference (RFI)
  • SPI mode supply voltage: 3.3 V and 5 V, +5%
  • PSI5 mode supply voltage range: 4.5 V to 11.0 V
  • Qualified for automotive applications
ADXL251
Dual-Axis, 60 g to 480 g Sensor with SPI and PSI5