ADXL1001
RECOMMENDED FOR NEW DESIGNSLow Noise, High Frequency +/-100g MEMS Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $35.55
Part Details
- Single in plane axis accelerometer with analog output
- Linear frequency response range from dc to 11 kHz (3 dB point)
- Resonant frequency of 21 kHz
- Ultralow noise density
- 30 μg/√Hz in ±100 g range
- Overrange sensing plus dc coupling allows fast recovery time
- Complete electromechanical self-test
- Sensitivity performance
- Sensitivity stability over temperature 5%
- Linearity to ±0.1% of full-scale range
- Cross axis sensitivity ±1% (ZX), ±1% (YX),
- Single-supply operation
- Output voltage ratiometric to supply
- Low power consumption 1.0 mA
- Power saving standby operation mode with fast recovery
- RoHS compliant
- −40°C to +125°C temperature range
- 5 mm × 5 mm × 1.80 mm LFCSP package
The ADXL1001/ADXL1002 deliver ultralow noise density over an extended frequency range with two full-scale range options, and are optimized for industrial condition monitoring. The ADXL1001 (±100 g) and the ADXL1002 (±50 g) have typical noise densities of 30 μg/√Hz and 25 μg/√Hz, respectively. Both accelerometer devices have stable and repeatable sensitivity, which is immune to external shocks up to 10,000 g.
The ADXL1001/ADXL1002 have an integrated full electrostatic self test (ST) function and an overrange (OR) indicator that allow advanced system level features and are useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1001/ADXL1002 also enable wireless sensing product design. The ADXL1001/ ADXL1002 are available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and are rated for operation over a −40°C to +125°C temperature range.
Applications
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring sytems (HUMS)
Documentation
Data Sheet 1
User Guide 1
Technical Articles 5
Video 1
Solutions Bulletin & Brochure 3
Webcast 5
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL1001BCPZ | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1001BCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
ADXL1001BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.