ADXC1501

PRODUCTION

Combined Gyroscope and Tri-Axis Accelerometer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Combined yaw gyroscope and tri-axis, low-g accelerometer
  • Temperature compensated, high precision bias, and sensitivity performance
  • Qualified for automotive applications
  • ±30 mg accelerometer bias stability over temperature
  • ±2°/sec gyroscope null stability over temperature
  • 2.5 mg rms typical accelerometer noise at 35.6 Hz
  • 0.1°/sec rms typical gyroscope noise at 35.6 Hz
  • Gyroscope: linear acceleration rejection of 0.03°/sec/g
  • Accelerometer: +/-32g overload performance
  • SPI digital output with a 16-bit data-word and a 4-bit CRC
  • Comprehensive electromechanical fail-safe features
  • 6 kHz data update rate
  • Programmable filter response
  • <16 mA quiescent current draw
  • 3.3 V or 5 V operation
  • −40°C to +105°C temperature range
  • 16-lead inverted cavity SOIC package for robust EMI performance
ADXC1501
Combined Gyroscope and Tri-Axis Accelerometer