ADPD2210
PRODUCTIONUltralow Noise, Low Power Current Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $1.77
Part Details
- Ultralow noise, low power current amplifier
- 80 fA/√Hz (typical) noise floor
- 140 μA (typical) of supply current when active (EE = 0 μW/cm2)
- 100 nA (typical) of supply current in standby
- Flexible output configuration
- Optimized for pulsed systems
- Nominal linear output: 240 μA
- Space-saving 2 mm × 2 mm LFCSP package
The ADPD2210 is a low noise current amplifier designed to allow the use of smaller photodiodes by amplifying sensor signal currents by a factor of 24 while adding minimal noise. This amplification provides the system sensitivity of a large photodiode with the benefits of a smaller photodiode. A minimum linearity of 60 dB allows accurate extraction of very small time variant signals on top of large dc or low frequency offsets.
The ADPD2210 is optimized for pulse mode applications such as wrist worn heart rate monitoring (HRM) or finger worn pulse oximeter oxygen saturation (SpO2), where low power consumption and rejection of ambient light is critical. In photodiode applications, the ADPD2210 holds the sensor input to within ±5 mV (typical) of the reference terminal, providing near zero-bias voltage and allowing minimal dark current and shot noise limited performance.
The ADPD2210 is designed for applications where power conservation is critical. The ADPD2210 uses very little power, typically 140 μA with no input to 954 μA at full scale. A power-down pin places the ADPD2210 in standby when sensing is inactive. This mode adds critical time for battery-powered monitoring and can reduce battery costs in disposable applications.
Using the ADPD2210 to provide sensor site amplification reduces the effect of electromagnetic interference (EMI) in low level wired interfaces, providing improved signal-to-noise ratio (SNR) and rejection of interferer signals from nearby equipment. The combination of low power, high SNR, and EMI immunity enables low power system solutions not possible with traditional small current sensors, such as photodiodes plus transimpedance amplifiers (TIAs).
Applications:
- Photoplethysmography
- Photodiode measurements
- Small current pulsed amperometry
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPD2210ACPZ-R7 | 6-Lead LFCSP (2mm x 2mm w/ EP) | ||
ADPD2210ACPZ-RL | 6-Lead LFCSP (2mm x 2mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADPD2210ACPZ-R7 | PRODUCTION | |
ADPD2210ACPZ-RL | PRODUCTION | |
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
ADPD2210ACPZ-R7 | PRODUCTION | |
ADPD2210ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.