ADPD1080

RECOMMENDED FOR NEW DESIGNS

Photometric Front Ends

Part Models
4
1ku List Price
Starting From $3.22
Viewing:

Part Details

  • Multifunction photometric front end
  • Fully integrated AFE, ADC, LED drivers, and timing core
  • Enables ambient light rejection capability without the need for photodiode optical filters
  • Three 370 mA LED peak current drivers
  • Flexible, multiple, short LED pulses per optical sample
  • 20-bit burst accumulator enabling 20 bits per sample period
  • On-board sample to sample accumulator, enabling up to 27 bits per data read
  • Low power operation
  • SPI, I2C interface, and 1.8 V analog/digital core
  • Flexible sampling frequency ranging from 0.122Hz to 2700 Hz
  • FIFO data operation
  • Qualified for automotive applications
ADPD1080
Photometric Front Ends
ADPD1080-1081 Functional Block Diagram ADPD1080 Pin Configuration ADPD1080 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADPD1080Z-PRX

ADPD1080 Evaluation Board, optimized for motion detection and long range proximity/presence detection applications

Features and Benefits

  • Full configuration of the ADPD1080
    • Register level
    • Parameter level
  • Graph views
    • Time series view
    • Long range proximity view
  • UDP transfer capability

Product Details

The EVAL-ADPD1080Z-PRX evaluation kit provides users with a simple means of connecting with the ADPD1080 hardware, collecting data from the ADPD1080, and evaluating long range proximity capabilities. The ADPD1080 hardware is configured with a large area, p-type, intrinsic, n-type (PIN) semiconductor photodiode as a proximity sensor. In this configuration, motion and proximity in front of the EVAL-ADPD1080Z-PRX are measured by detecting the amount of infrared (IR) light reflected off of objects and the change in IR light as objects move relative to the EVAL-ADPD1080Z-PRX.

The evaluation kit requires the EVAL-ADPDM3Z and the Applications Wavetool, which can be downloaded from the EVAL-ADPD1080Z-PRX product page. The Applications Wavetool is a graphical user interface (GUI) that provides users with low level and high level configurability, real-time data analysis, and user datagram protocol (UDP) transfer capabilities so that the evaluation board can easily connect to a PC.

The USB port of the PC powers the EVAL-ADPDM3Z and the EVAL-ADPD1080Z-PRX. On-board voltage regulators provide voltage supplies for the ADPD1080.

The evaluation board schematic indicates signal names for easy identification.

Full specifications for the ADPD1080 are available in the ADPD1080 data sheet. Refer to both this data sheet and the EVAL-ADPD1080Z-PRX user guide when working with the evaluation board.

eval board
EVAL-ADPD1081Z-PPG

ADPD1080 Evaluation Board

Features and Benefits

  • Supports the detection of UART
  • UDP transfer capability
  • ADPD1080/ADPD1081 full configuration
    • Register level
    • High level
  • Graph view
    • Time graph
    • Frequency graph

Product Details

The EVAL-ADPD1081Z-PPG evaluation board provides users with a simple means of evaluating the ADPD1080/ADPD1081 photometric front end with an optimized discrete optical design for vital signs monitoring applications. The evaluation system includes the Applications Wavetool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the user development system.

The EVAL-ADPD1081Z-PPG is powered through the ribbon cable from the EVAL-ADPDUCZ microcontroller board (obtained separately). The evaluation board provides three green light emitting diodes (LEDs) and a 7 mm2 photodiode (PD). The design of the evaluation board is optimized for wrist-based photoplethysmography (PPG) measurements.

For additional information on the functionality of the ADPD1080/ ADPD1081, refer to the ADPD1080/ADPD1081 data sheet.

EVAL-ADPD1080Z-PRX
ADPD1080 Evaluation Board, optimized for motion detection and long range proximity/presence detection applications
EVAL-ADPD1080Z-PRXANGLE-web EVAL-ADPD1080Z-PRXBOTTOM-web EVAL-ADPD1080Z-PRXTOP-web
EVAL-ADPD1081Z-PPG
ADPD1080 Evaluation Board
EVAL-ADPD1081Z-PPGANGLE-web EVAL-ADPD1081Z-PPGBOTTOM-web EVAL-ADPD1081Z-PPGTOP-web

Reference Designs

Figure 1. CN0569 Simplified Block Diagram
CN0569 Circuits from the lab

Infrared Gesture Recognition Module

Features and Benefits

  • Highly Integrated Optical Front End
  • Dual Light Sensors for Intensity and Directionality Measurements
  • Open Source Gesture Detection Algorithm

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-07-08 01:01
    Infrared Gesture Recognition Module for HMI Applications
CN0569
Infrared Gesture Recognition Module
Figure 1. CN0569 Simplified Block Diagram
EVAL-CN0569-PMDZ Evaluation Board
EVAL-CN0569-PMDZ Evaluation Board - Top View
EVAL-CN0569-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed