ADPD105

NOT RECOMMENDED FOR NEW DESIGNS

Photometric Front End with I2C

Part Models
3
1ku List Price
price unavailable

Part Details

  • Multifunction photometric front end
  • Fully integrated AFE, ADC, LED drivers, and timing core
  • Enables best-in-class ambient light rejection capability without the need for photodiode optical filters
  • Three 370 mA LED drivers
  • Flexible, multiple, short LED pulses per optical sample
  • 20-bit burst accumulator enabling 20 bits per sample period
  • On-board sample to sample accumulator, enabling up to 27 bits per data read
  • Low power operation
  • SPI, I2C interface, and 1.8 V analog/digital core
  • Flexible sampling frequency ranging from 0.122 Hz to 3820 Hz
  • FIFO data operation

ADPD105

Photometric Front End with I2C
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
eval board
EVAL-ADPD105

ADPD105 Evaluation Board

Features and Benefits

  • Supports the detection of UART
  • UDP transfer capability
  • ADPD105 full configuration
    • Register level
    • Parameter level
  • Graph view
    • Time graph
    • Frequency graph

Product Details

The EVAL-ADPD105Z-GEN evaluation board provides the user with a simple means of connecting their own optics to the ADPD105 photometric front end to evaluate the ADPD105 in a number of different applications, from vital signs monitoring to industrial sensing. The evaluation board includes the OpenMarket WaveTool graphical user interface (GUI) that provides the user with low level and high level configurability, real-time frequency and time domain analysis, and User Datagram Protocol (UDP) transfer capability so that the evaluation board can easily interface to the user’s development system.


The USB port powers the EVAL-ADPD105Z-GEN. On-board voltage regulators provide voltage supplies for the ADPD105, ADuCM360, and FTDI Chip FT232. There are on-board regulators that provide 3.3 V and 4.3 V LED supplies, as well as a selectable option to add an external LED supply. The evaluation board provides an LED and photodiode (PD) for a finger photo-plethysmography (PPG) measurement that is useful for a quick functionality check of the evaluation system.


The schematic and board layout, as well as the board itself, indicate signal names for easy identification. For additional information on the functionality of the ADPD105, refer to the ADPD105 datasheet.

EVAL-ADPD105
ADPD105 Evaluation Board

Reference Designs

Simplified Circuit Block Diagram
CN0409 Circuits from the lab

Low to High Level Water Turbidity Measurement System

Features and Benefits

  • 0-4000 FTU Measurement
  • +/-0.5 FTU system accuracy (0-1000 FTU)
  • Ambient light rejection
CN0409
Low to High Level Water Turbidity Measurement System

Latest Discussions

Recently Viewed