ADIS16495
RECOMMENDED FOR NEW DESIGNSTactical Grade, Six Degrees of Freedom Inertial Sensor
- Part Models
- 3
- 1ku List Price
- Starting From $2753.00
Part Details
- Triaxial, digital gyroscope
- ±125°/sec, ±450°/sec, ±2000°/sec range options
- ±0.05° axis to axis misalignment error
- ±0.25° (maximum) axis to package misalignment error
- 0.8°/hr in-run bias stability (ADIS16495-1)
- 0.09°/√hr angular random walk (ADIS16495-1)
- Triaxial, digital accelerometer, ±8 g
- 3.2 μg in run bias stability
- Triaxial, delta angle and delta velocity outputs
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C to +85°C
- SPI compatible
- Programmable operation and control
- Automatic and manual bias correction controls
- Configurable FIR filters
- Digital I/O: data ready, external clock
- Sample clock options: internal, external, or scaled
- On demand self test of inertial sensors
- Single-supply operation: 3.0 V to 3.6 V
- 1500 g mechanical shock survivability
- Operating temperature range: −40°C to +105°C
The ADIS16495 is a complete inertial system that includes a triaxis gyroscope and a triaxis accelerometer. Each inertial sensor in the ADIS16495 combines industry leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.
The ADIS16495 provides a simple, cost effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The serial peripheral interface (SPI) and register structure provide a simple interface for data collection and configuration control.
The footprint and connector system of the ADIS16495 enable a simple upgrade from the ADIS16375, ADIS16480, ADIS16485, ADIS16488A, and ADIS16490. The ADIS16495 is available in an aluminum package that is approximately 47 mm × 44 mm × 14 mm and includes a standard connector interface.
Applications
- Precision instrumentation, stabilization
- Guidance, navigation, control
- Avionics, unmanned vehicles
- Precision autonomous machines, robotics
Documentation
Data Sheet 1
Product Highlight 1
Video 2
Product Highlight 1
Device Drivers 1
Analog Dialogue 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16495-1BMLZ | 24-Lead Module with Connector Interface | ||
ADIS16495-2BMLZ | 24-Lead Module with Connector Interface | ||
ADIS16495-3BMLZ | 24-Lead Module with Connector Interface |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 21, 2020 - 19_0152 ADIS1649X IMU Package Dimension Tolerance Change |
||
ADIS16495-1BMLZ | ||
ADIS16495-2BMLZ | ||
ADIS16495-3BMLZ | ||
Apr 1, 2020 - 20_0175 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16495-1BMLZ | ||
ADIS16495-2BMLZ | ||
ADIS16495-3BMLZ | ||
Mar 30, 2020 - 19_0080 ADIS1649X Layout Change |
||
ADIS16495-1BMLZ | ||
ADIS16495-2BMLZ | ||
ADIS16495-3BMLZ | ||
Jan 26, 2018 - 18_0022 ADIS16495BMLZ / ADIS16497BMLZ Timing Spec Updates |
||
ADIS16495-1BMLZ | ||
ADIS16495-2BMLZ | ||
ADIS16495-3BMLZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?