ADIS16465

RECOMMENDED FOR NEW DESIGNS

Precision MEMS IMU Module

Part Models
3
1ku List Price
Starting From $453.15

Part Details

  • Triaxial, digital gyroscope 
    • ±125°/sec, ±500°/sec, ±2000°/sec dynamic range models
    • 2°/hr in-run bias stability (ADIS16465-1) 
    • 0.15°/√hr angular random walk (ADIS16465-1 and ADIS16465-2) 
    • ±0.05° axis to axis misalignment error 
  • Triaxial, digital accelerometer, ±8 g
    • 3.6 μg in-run bias stability
  • Triaxial, delta angle, and delta velocity outputs
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −40°C to +85°C  

  • SPI-compatible data communications
  • Programmable operation and control 
    • Automatic and manual bias correction controls
    • Data ready indicator for synchronous data acquisition
    • External sync modes: direct, pulse, scaled, and output
    • On demand self test of inertial sensors
    • On demand self test of flash memory
  • Single-supply operation (VDD): 3.0 V to 3.6 V
  • 2000 g mechanical shock survivability
  • Operating temperature range: −40°C to +105°C
ADIS16465

Precision MEMS IMU Module

Ask a Question

Documentation

Data Sheet 1

Product Highlight 1
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
3-D Design Model 1


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
EVAL-ADISIMU1-RPIZ

IMU to Raspberry Pi Adaptor Board

Features and Benefits

  • Simplifies software and application prototyping of IMU’s on Raspberry Pi Platform
    • Direct mounting for software development
    • Ribbon cable mounting for application testing and verification
  • Connects to ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ compatible IMU devices
  • Connectable to Raspberry Pi 3B+ and 4 through the 40pin GPIO connector

Product Details

This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development.

There are two ways in which to connect your IMU to this adaptor board.

  1. Direct board mounting using the screws and mounting locations provided.
  2. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the EVAL-ADISIMU1-RPIZ.

This helps both software development as well as enabling real world application verification with the ability to physically move the sensor.

eval board
ADIS16IMU4/PCBZ

ADIS16IMU4 Breakout Board

Features and Benefits

  • ADIS1646x-Compatible Breakout Board
  • 44mm x 47mm Interface Board Size
  • M2x0.4mm Mounting Hardware Kit
  • 7mm Spacer for flat surface interface
  • 16-pinm 12-inch Ribbon Cable
  • RoHS Compliant

Product Details

The ADIS16IMU4/PCBZ is a kit of components that simplifies the process of connecting ADIS16xxx IMU products to an embedded processor development platform or to the EVAL-ADIS evaluation system. This kit has four KEY components: interface board, stand-off, mounting hardware and a ribbon cable.

Applications

  • Industrial instrumentation
  • Robotics
  • Platform stabilization systems
  • Personnel tracking

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADISIMU1-RPIZ
IMU to Raspberry Pi Adaptor Board
ADIS16IMU4/PCBZ
ADIS16IMU4 Breakout Board

Latest Discussions

Recently Viewed