ADIS16445
RECOMMENDED FOR NEW DESIGNSCompact, Precision Six Degrees of Freedom Inertial Sensor
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Triaxial digital gyroscope with digital range scaling
- ±62°/sec, ±125°/sec, ±250°/sec settings
- Axis-to-axis alignment, <0.05°
- Triaxial digital accelerometer, ±5 g minimum
- Autonomous operation and data collection
- No external configuration commands required
- 175 ms start-up time
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C to +85°C
- SPI-compatible serial interface
- Embedded temperature sensor
- Programmable operation and control
- Automatic and manual bias correction controls
- Bartlett window FIR length, number of taps
- Digital I/O: data ready, alarm indicator, general-purpose
- Alarms for condition monitoring
- Enable external sample clock input up to 1.1 kHz
- Single command self-test
- Single-supply operation: 3.15 V to 3.45 V
- 2000 g shock survivability
- Operating temperature range: −40°C to +105°C
The ADIS16445 iSensor® device is a complete inertial system that includes a triaxial gyroscope and a triaxial accelerometer. Each sensor in the ADIS16445 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, and alignment. As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.
The ADIS16445 provides a simple, cost-effective method for integrating accurate, multi-axis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The serial peripheral interface (SPI) and register structures provide a simple interface for data collection and configuration control.
The ADIS16445 has a compatible pinout for systems that currently use other Analog Devices, Inc., inertial measurement unit (IMU) products, such as the ADIS16334 or the ADIS16485. The ADIS16445 is packaged in a module that is approximately 24.1 mm × 37.7 mm × 10.8 mm and has a standard connector interface.
APPLICATIONS
- Platform stabilization and control
- Navigation
- Robotics
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
Frequently Asked Question 4
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16445BMLZ | 20-Lead Module with Connector Interface (24.15mm x 37.7mm x 10.8mm ) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 1, 2020 - 20_0159 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16445BMLZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Tools & Simulations
3-D Design Model 1
Evaluation Kits
Latest Discussions
No discussions on ADIS16445 yet. Have something to say?
Start a Discussion on EngineerZone®