ADIS16210

RECOMMENDED FOR NEW DESIGNS

Precision Triaxial Inclinometer and Accelerometer with SPI

Part Models
1
1ku List Price
Starting From $241.29

Part Details

  • Triaxial, digital inclinometer system
    • ±180° measurement range, roll and pitch axes
    • ±90° gravity axis
    • ±0.1° relative accuracy
  • Triaxial, digital accelerometer, high accuracy
    • ±1.7 g measurement range
    • ±0.05° axis-to-axis alignment
  • Digital internal temperature measurements
  • Digital internal power supply measurements
  • Programmable user calibration options
    • Single command, frame alignment
    • Manual accelerometer bias correction
  • Programmable operation and control
    • Sample rate/filtering
    • Alarm conditions and indicator output
    • Input/output: data ready, alarm, general-purpose
  • Power management functions
  • SPI-compatible serial interface
  • Serial number and device ID
  • Single-supply operation: 3.0 V to 3.6 V
  • Calibrated temperature range: −40°C to +85°C
  • 15 mm × 24 mm × 15 mm package with flexible connector
ADIS16210
Precision Triaxial Inclinometer and Accelerometer with SPI
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16ACL1/PCB

ADIS16ACL1 Breakout Board

Features and Benefits

  • Mating connector for the ADIS16210 and ADIS16228 
  • Standard (1mm, 16-pin) ribbon cable interface for simple connection to a separate embedded processor board 
  • Compatible interface with EVAL-ADIS2 platform

Product Details

The ADIS16ACL1/PCBZ breakout board simplifies the process of connecting ADIS16210 and ADIS16228 products to an embedded processor board or to the EVAL-ADIS2 evaluation system. The ADIS16ACL1/PCBZ also serves as a partial replacement for two evaluation tools that will soon be obsolete. Please see the following list: 
  • Replace the ADIS16210/PCBZ with (1) ADIS16210CMLZ and (1)  ADIS16ACL1/PCBZ
  • Replace the ADIS16228/PCBZ with (1) ADIS16228CMLZ and (1)  ADIS16ACL1/PCBZ

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16ACL1/PCB
ADIS16ACL1 Breakout Board

Latest Discussions

Recently Viewed