ADSP-BF512F
ObsoleteLow Power Blackfin with Consumer Devices Connectivity
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
|
|
The ADSP-BF512F is the low cost entry point into the Blackfin Processor family. It offers an optimal balance between performance, peripheral integration, and price and is well suited for the most cost-sensitive applications including portable test equipment, embedded modems, biometrics, and consumer audio. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of applications.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF512F provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
The BF512F includes an integrated 4Mb serial Flash (SPI) memory alongside the processor.
FLASH Memory Data Sheet:4Mbit SPI Flash memory
Documentation
User Guide 1
Application Note 7
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Obsolete Data Sheet 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF512KSWZ-4F4 | 176-Lead LQFP (24mm x 24mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 18, 2011 - 10_0289 Datasheet changes for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF512KSWZ-4F4 | Obsolete | |
Aug 27, 2010 - 10_0197 Die Revision and Datasheet Changes for ADSP-BF512/F,BF514/F,BF516/F,BF518/F Products |
||
ADSP-BF512KSWZ-4F4 | Obsolete | |
Jun 23, 2010 - 10_0151 Datasheet update for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF512KSWZ-4F4 | Obsolete | |
Nov 7, 2013 - 13_0091 Obsolescence and Replacement Options for ADSP-BF512F, BF514F, BF516F and BF518F Processors with Flash Memory. |
||
ADSP-BF512KSWZ-4F4 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 2
Blackfin Processors Software and Tools
Open Tool
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF512F yet. Have something to say?
Start a Discussion on EngineerZone®