AD7689

PRODUCTION

16-Bit, 8-Channel, 250 kSPS PulSAR ADC

Part Models
8
1ku List Price
Starting From $7.27

Part Details

  • Download AD7689-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • 16-bit resolution with no missing codes
  • 4-channel (AD7682)/8-channel (AD7689) multiplexer with choice of inputs
  • Unipolar single-ended
  • Differential (GND sense)
  • Pseudobipolar
  • Throughput: 250 kSPS
  • INL: ±0.4 LSB typical, ±1.5 LSB maximum (±23 ppm or FSR)
  • Dynamic range: 93.8 dB
  • SINAD: 92.5 dB at 20 kHz
  • THD: −100 dB at 20 kHz
  • Analog input range: 0 V to VREF with VREF up to VDD
  • Multiple reference types
    • Internal selectable 2.5 V or 4.096 V
    • External buffered (up to 4.096 V)
    • External (up to VDD)
  • Internal temperature sensor (TEMP)
  • Channel sequencer, selectable 1-pole filter, busy indicator
  • No pipeline delay, SAR architecture
  • Single-supply 2.3 V to 5.5 V operation with 1.8 V to 5.5 V logic interface
  • Serial interface compatible with SPI, MICROWIRE, QSPI, and DSP
  • Power dissipation
    • 3.5 mW at 2.5 V/200 kSPS
    • 12.5 mW at 5 V/250 kSPS
  • Standby current: 50 nA
  • Low cost grade available
  • 20-lead 4 mm × 4 mm LFCSP package
  • 20-lead 2.4 mm × 2.4 mm WLCSP package
AD7689
16-Bit, 8-Channel, 250 kSPS PulSAR ADC
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
Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Input Bias Current Op Amps (≤100 pA) 3
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7689

AD7689 Evaluation Kit

Product Details

The EVAL-AD7689EDZ is a fully featured evaluation Kit for the AD7689. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7689
AD7689 Evaluation Kit

Reference Designs

16-Bit, 250 kSPS, 8-Channel Data Acquisition System
CN0254 Circuits from the lab

16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System

Features and Benefits

  • Precision conversion up to 8 channels
  • Digital and power galvanic isolation
  • Small board area
CN0254
16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System

Latest Discussions

Recently Viewed