Search

筛查
筛查
工具和模型
- 1
网站部分
- 53
Analog.com上的搜索结果
相关性
排序
- Evaluation Board & Kit… the wideband radio receiver architecture. On-chip quadrature digital downconversion followed by selectable decimation filters reduces the complex data rate to a manageable rate between 62.5 MSPS to 266.7 MSPS. The 16-bit complex output data is transferred to the host via a single or dual lane JESD204B interface supporting line rates up to 5.333 Gbps. The AD6676EBZ is compatible with the HSC-ADC-EVALEZ, the ADI FPGA-Based Data Capture Kit.
- Evaluation Board & KitThe AD-FMCADC2-EBZ is a high-speed data acquisition board featuring the AD9625 single channel ADC at 2500 MSPS, in a FMC form factor which supports the JESD204B high speed serial interface. The AD9625 is a 12-bit monolithic sampling analog-to-digital converter (ADC) that operates at conversion rates of up to 2.5 GSPS. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination …
- Evaluation Board & Kit… to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package. The AD9208-DUAL-EBZ is a demonstration board designed to show multi-chip synchronization using JESD204B subclass1 protocol. The AD9208-3000 is a 14-bit, 3GSPS dual analog-to-digital converter (ADC). This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the …
- Evaluation Board & KitThe AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s …
- Evaluation Board & KitThe AD-FMCOMMS8-EBZ is an integrated RF design containing two Analog Devices ADRV9009 wideband transceivers. It complies with VITA 57.1 mechanical dimensions 84mm × 69mm, but not full compliance with keep out areas. This allows easy connection to a compatible FPGA development board that supports FMC HPC mechanical connector and JESD204B bus interface. It can be used for prototyping with up to 4 Transmit and Receive channels that can be synchronised in phase and …
- Evaluation Board & KitThe AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz …
- Evaluation Board & KitWhen connected to a specified Analog Devices high speed converter evaluation board, the ADS8-V3EBZ works with ADI evaluation software as a data capture/transmit and control interface. Designed to support high speed data converters with JESD204B/C serial line rates up to 16.375 Gbps, the FPGA on the ADS8-V3EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's. Limited to use cases …
- Evaluation Board & KitThe Zynq®-7000 All Programmable SoC Evaluation Kit Optimized for JESD204B provides a data capture platform for many of the RadioVerse families of wideband transceiver evaluation boards. A single 12 V power supply provides power for both the Zynq® and the RadioVerse evaluation boards. The data capture platform interfaces to the RadioVerse evaluation boards through a variety of interfacing standards including JESD207 and JESD204B. The JESD204B interface on the Zynq® evaluation system …
- Evaluation Board & KitThe AD9213-10GEBZ and AD9213-6GEBZ supports the 10Gsps and 6Gsps models of the AD9213. The AD9213 is a single 12-bit, 10.25 GSPS RF analog-to-digital converter (ADC) with a 6.5 GHz input bandwidth. It has been optimized to support high dynamic range frequency and time domain applications requiring wide instantaneous bandwidth and low code error rates (CER). The AD9213 features a 16-lane JESD204B interface to support its maximum bandwidth …
- Evaluation Board & KitThe AD-FMCJESDADC1-EBZ is an easy-to-use FMC-based rapid development board comprising four 14-bit, 250 MSPS, A/D conversion channels and featuring a JESD204B high-speed serial output interface. The board contains two AD9250 dual-channel ADC ICs with on-board clocking and power supplies to facilitate seamless connectivity with the Xilinx ML605, KC705 or VC707 development platform. Note The AD-FMCJESDADC1-EBZ Rapid Prototyping module’s primary purpose is to …