LCD/CCD/OLED 偏置
产品分类
设计资源
Application Note
.2022-08-23
信号链的电源管理选择——保持设计所需的所有精度

模拟对话
.2022-02-01
IBIS建模——第3部分:如何通过基准测量实现质量等级为3级的IBIS模型
Application Note
.2021-11-30
ADI公司三维心脏电生理标测系统解决方案
技术文章
.2021-08-24
2-Channel TFT Bias Addresses Automotive LTPS Display Needs

视频
. 2021-07-09
17:29ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
设计工具
.2017-11-17
LTpowerCAD和LTpowerPlanner
设计工具
.2017-11-17
LTspice®
技术文章
.2016-03-07
Differences Between the Ćuk Converter and the Inverting Charge Pump Converter
技术文章
.2009-01-01
±32V Triple-Output Supply for LCDs, CCDs and LEDs Includes Fault Protection in a 3mm × 3mm QFN
技术文章
.2008-09-01
Complete Power Solution for Digital Cameras and Other Complex Compact Portable Applications
- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Related Tools
LTspice®
LTspice®
LTspice®是一款高性能SPICE仿真软件、原理图采集和波形查看器,集成增强功能和模型,简化了模拟电路的仿真。宏模型也包括在LTspice下载中,适用于大多数ADI开关稳压器、放大器以及用于通用电路仿真的器件库。
LTpowerCAD和LTpowerPlanner
LTpowerCAD和LTpowerPlanner
LTpowerCAD®程序是一款完整的电源设计工具,可显著简化电源设计任务。它专门针对采用凌力尔特(现为ADI公司的一部分)电源产品的用户应用提供元件值和性能估算值建议。在LTpowerCAD程序中,还有一个用于系统级电源设计和优化的LTpowerPlanner电源架构设计工具。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}