无电感器型 (充电泵) LED 驱动器
产品分类
设计资源

视频
. 2025-03-24
01:07Analog Devices - Powering the Future

视频
. 2024-08-30
02:11Robust Power Management Solutions from Analog Devices
技术文章
.2024-07-30
Fast-Transient Negative Voltage Rail for Noise-Sensitive Applications

模拟对话
.2022-02-01
IBIS建模——第3部分:如何通过基准测量实现质量等级为3级的IBIS模型
在线研讨会
.2017-12-27
了解电源系统管理
设计工具
.2017-11-17
LTpowerCAD和LTpowerPlanner
设计工具
.2017-11-17
LTspice®
技术文章
.2008-01-01
Entire RGB LED Driver Fits in Miniscule 3mm × 2mm Package
技术文章
.2007-06-01
Universal 12-Output LED Driver Controls 4-RGB LEDs
技术文章
.2003-12-01
White LED Driver Minimizes Space, Maximizes Efficiency and Flexibility
- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Related Tools
LTspice®
LTspice®
LTspice®是一款高性能SPICE仿真软件、原理图采集和波形查看器,集成增强功能和模型,简化了模拟电路的仿真。宏模型也包括在LTspice下载中,适用于大多数ADI开关稳压器、放大器以及用于通用电路仿真的器件库。
LTpowerCAD和LTpowerPlanner
LTpowerCAD和LTpowerPlanner
LTpowerCAD®程序是一款完整的电源设计工具,可显著简化电源设计任务。它专门针对采用凌力尔特(现为ADI公司的一部分)电源产品的用户应用提供元件值和性能估算值建议。在LTpowerCAD程序中,还有一个用于系统级电源设计和优化的LTpowerPlanner电源架构设计工具。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}