正线性稳压器(LDO)
产品分类
设计资源

视频
. 2025-03-24
01:07Analog Devices - Powering the Future

视频
. 2025-02-11
Intrinsically Safe APL Field Device with Power Conditioner

视频
. 2024-08-30
02:11Robust Power Management Solutions from Analog Devices
技术文章
.2024-05-03
A Switch-Mode Power Supply Quiet Enough to Directly Power Noise-Sensitive Devices
技术文章
.2023-10-27
可穿戴温度传感器应用的刚柔结合电路设计考虑因素

模拟对话
.2023-10-06
如何利用电压输入到输出控制自动优化LDO稳压器的效率
技术文章
.2023-09-12
通过动态电压调整实现精密电压调节

视频
. 2023-08-04
利用精密位置编码器解决方案提升生产力

视频
. 2023-07-14
00:39ADGM1144: 0 Hz/DC to 18 GHz, SP4T, MEMS Switch with the ADP7142 Linear Regulator

视频
. 2023-07-13
03:49Nanopower Smoke Detection System
- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Related Tools
LTspice®
LTspice®
LTspice®是一款高性能SPICE仿真软件、原理图采集和波形查看器,集成增强功能和模型,简化了模拟电路的仿真。宏模型也包括在LTspice下载中,适用于大多数ADI开关稳压器、放大器以及用于通用电路仿真的器件库。
LTpowerCAD和LTpowerPlanner
LTpowerCAD和LTpowerPlanner
LTpowerCAD®程序是一款完整的电源设计工具,可显著简化电源设计任务。它专门针对采用凌力尔特(现为ADI公司的一部分)电源产品的用户应用提供元件值和性能估算值建议。在LTpowerCAD程序中,还有一个用于系统级电源设计和优化的LTpowerPlanner电源架构设计工具。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}