单电源电压输出DAC
单电源电压输出DAC
单电源电压输出DAC
ADI 公司提供业界齐全的低压单电源数模转换器产品系列,其中包括许多在性能和封装尺寸方面具有领先优势的产品。很多应用都要使用ADI公司的精密nanoDAC®产品,因为它们具有很小的外形尺寸和一系列的稳定特性,包括8至16位分辨率、低功耗、快速50 MHz SPI或3.4 MHz I2C接口等,而且采用小型封装。ADI公司的nanoDAC+®™产品提供多种增强特性,例如更高的精度、改进的直流性能、增强的稳定性、更低的毛刺能量以及其他诸多优势。
ADI 公司提供业界齐全的低压单电源数模转换器产品系列,其中包括许多在性能和封装尺寸方面具有领先优势的产品。很多应用都要使用ADI公司的精密nanoDAC®产品,因为它们具有很小的外形尺寸和一系列的稳定特性,包括8至16位分辨率、低功耗、快速50 MHz SPI或3.4 MHz I2C接口等,而且采用小型封装。ADI公司的nanoDAC+®™产品提供多种增强特性,例如更高的精度、改进的直流性能、增强的稳定性、更低的毛刺能量以及其他诸多优势。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}