零漂移运算放大器
零漂移运算放大器
ADI公司的最新零漂移放大器结合了自稳零和斩波技术,可随时间和温度变化连续自校正直流误差。这使放大器能够实现<4 μV的输入失调误差和每摄氏度<20 nV的输入漂移误差。通过设计,零漂移放大器没有1/f电压噪声,也不存在长期漂移,使其非常适合低速检测。
通过减少漂移和噪声,这些产品降低了对恒定系统级校准的需求。此外,LFCSP小型封装减少了电路板空间,且片上电磁干扰滤波器无需协作电路,从而缩短了开发时间。它们可在控制成本的同时实现所有这些功能。新型ADA4523-1、LTC2065和LTC2068适合需要进行电子负载中的电流检测、电源和电机控制,以及仪器仪表和复合放大器失调校正的应用。ADI的零漂移放大器产品组合非常适合高性能项目以及需要具有较长生命周期的产品。
ADI公司的最新零漂移放大器结合了自稳零和斩波技术,可随时间和温度变化连续自校正直流误差。这使放大器能够实现<4 μV的输入失调误差和每摄氏度<20 nV的输入漂移误差。通过设计,零漂移放大器没有1/f电压噪声,也不存在长期漂移,使其非常适合低速检测。
通过减少漂移和噪声,这些产品降低了对恒定系统级校准的需求。此外,LFCSP小型封装减少了电路板空间,且片上电磁干扰滤波器无需协作电路,从而缩短了开发时间。它们可在控制成本的同时实现所有这些功能。新型ADA4523-1、LTC2065和LTC2068适合需要进行电子负载中的电流检测、电源和电机控制,以及仪器仪表和复合放大器失调校正的应用。ADI的零漂移放大器产品组合非常适合高性能项目以及需要具有较长生命周期的产品。
Space Saving Zero-Drift Operational Amplifiers
Small packages enable smaller boards and system space savings in space constrained or feature dense applications, while still delivering high performance.
Featured products:
LTC2063 2uA supply current, low IB Zero-Drift amplifier in 2mm x 1.25mm 6 lead SC-70 package
LTC2057HV 60V, Low Noise Zero-Drift amplifier with shutdown in 3mm x 3mm DFN package
LTC2068 quad Zero-Drift amplifiers in 3mm x 3mm QFN package


Space Saving Zero-Drift Operational Amplifiers
Small packages enable smaller boards and system space savings in space constrained or feature dense applications, while still delivering high performance.
Featured products:
LTC2063 2uA supply current, low IB Zero-Drift amplifier in 2mm x 1.25mm 6 lead SC-70 package
LTC2057HV 60V, Low Noise Zero-Drift amplifier with shutdown in 3mm x 3mm DFN package
LTC2068 quad Zero-Drift amplifiers in 3mm x 3mm QFN package
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}