eshop-promo-banner

在 ADI 中国在线商城下单采购需要注意哪些事项呢?
从 myAnalog 注册到产品加购、在线快捷支付,本视频手把手带您沉浸式体验 ADI 中国在线商城购物的采购流程。

点击查看详情

LTM4643

推荐新设计使用

具可配置 3A 输出阵列的超薄型、四通道 μModule 稳压器

产品模型
8
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 每路输出可提供 3A 电流的四通道输出降压型 μModule® 稳压器
  • 宽输入电压范围:
    • 4V 至 20V
    • 2.375V 至 20V (采用外部偏置)
  • 0.6V 至 3.3V 输出电压
  • 每个通道可提供 3A DC 输出电流
  • ±1.5% 的总输出电压调节准确度
  • 电流模式控制、快速瞬态响应
  • 可通过并联提供较高的输出电流
  • 输出电压跟踪
  • 内部温度检测二极管输出
  • 外部频率同步
  • 过压、过流和过热保护
  • 9mm x 15mm x 1.82mm LGA 封装和 9mm x 15mm x 2.42mm BGA 封装

LTM4643
具可配置 3A 输出阵列的超薄型、四通道 μModule 稳压器
提问

参考资料

了解更多

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
数字电源系统管理器 1
LTC2975 推荐新设计使用 具准确输入电流和能量测量功能的 4 通道 PMBus 电源系统管理器
数字时序控制器 1
LTC2937 推荐新设计使用 具 EEPROM 的可编程 6 通道排序器和电压监控器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC2453A

LTM4643 演示板 | 具有可配置 3A 输出阵列的四通道降压 μModule 稳压器

产品详情

演示电路 2453A 采用 LTM4643 μModule® 稳压器,这是一款高性能高效率4路输出降压型稳压器。LTM4643EV具有4V至14V的工作输入电压范围,每相能够提供高达3A的输出电流。每个输出电压的可编程范围为0.6 V至5.5 V,但演示板可配置为提供3.3V、2.5V、1.5V和1.2V的输出电压。LTM4643EV是一款完整的DC/DC负载点稳压器,采用散热增强型15mm × 9mm × 5.01mm BGA封装,仅需几个输入和输出电容。

DC2453A
LTM4643 演示板 | 具有可配置 3A 输出阵列的四通道降压 μModule 稳压器

参考电路

Ultrascale+ 910
HTG-910: Xilinx Virtex UltraScale+™ Low-Profile PCI Express Development Platform 参考设计

特性和优点

The HTG-910 is low profile network card that provides access to eight lanes of PCI Express. It is populated with the Xilinx Zynq Virtex Ultrascale VU5P, VU9P, VU13P or Ultrascale VU190 FPGA. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-910 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) 参考设计

Altera FPGA

特性和优点

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) 参考设计

Altera FPGA

特性和优点

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
HTG-910: Xilinx Virtex UltraScale+™ Low-Profile PCI Express Development Platform
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA

最新评论