eshop-promo-banner

ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!

点击查看详情

LT3757
LT3757A

量产

升压、反激式、SEPIC 和负输出控制器

产品模型
30
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 宽输入电压范围:2.9V至40V
  • 集成单反馈引脚的正或负输出电压编程
  • 电流模式控制提供出色的瞬态响应
  • 使用一个外部电阻实现可编程工作频率(100kHz至1MHz)
  • 可与外部时钟同步
  • 低关断电流:< 1 µA
  • 内部7.2V低压差稳压器
  • 具有迟滞的可编程输入欠压闭锁
  • 可编程软启动
  • 小型10引脚QFN (3mm × 3mm)和散热增强型10引脚MSOP封装
  • 通过AEC-Q100汽车应用认证
LT3757
LT3757A
升压、反激式、SEPIC 和负输出控制器
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
浪涌抑制器、过压和过流保护 1
LT4363 推荐新设计使用 具电流限制功能的高电压浪涌抑制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC1547B

LT3757AEDD Boost Demo Board | Boost, 3.1V ≤ VIN ≤ 9V; VOUT = 12V at 1.5A

产品详情

Demonstration circuit 1547B features the LT3757AEDD in a 400kHz BOOST converter circuit, designed for a 12V output from a 3.1V to 9V input voltage range.


The LT3757A operates over an input range of 2.9V to 40V, suitable for applications from single-cell lithium-ion battery portable electronics up to high voltage automotive and industrial power supplies. It also exhibits low shutdown quiescent current of 1μA, making them an ideal fit for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3757A can be connected directly to a divider from either the positive output or the negative output to ground. The LT3757A has improved load transient performance compared to the LT3757.

eval board
DC1548A

LT3757EDD Inverting (CUK) Demo Board | 7V-28VIN; VOUT = −15V at 1A

产品详情

Demonstration circuit 1548A features the LT3757EDD in a 300kHz CUK converter circuit, designed for −15V output from a 7V to 28V input. The LT3757EDD operates over an input range of 2.9V to 40V, suitable for applications from single-cell lithium-ion battery portable electronics up to high voltage automotive and industrial power supplies. It also exhibits low shutdown quiescent current of 1μA, making them an ideal fit for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3757EDD can be connected directly to a divider from either the positive output or the negative output to ground. It also packs many popular features such as soft-start, input undervoltage lockout, adjustable frequency and synchronization in a small 10-lead MSOP package or a 3mm × 3mm QFN package.

eval board
DC1341A

LT3757EDD SEPIC演示板 | 4.5V-36Vin;Vout = 5V @ 3A

产品详情

演示电路1341A在300kHz SEPIC转换器电路中内置LT3757EDD,旨在通过4.5V至36V输入提供5V输出电压。


LT3757EDD在2.9V至40V的输入电压范围内工作,适合单节锂离子电池便携式电子设备到高压汽车和工业电源应用。它还具有1µA的低关断静态电流,使其非常适合电池供电系统。该IC集成了高压、低压差线性(LDO)稳压器。得益于创新的FBX引脚架构,LT3757EDD可从正输出或负输出到地直接连接到分频器。它们还提供许多常见功能,如软启动、输入欠压保护、可调频率和同步,采用小型10引脚MSOP封装或3mm × 3mm QFN封装。

eval board
DC1341B

LT3757EDD SEPIC演示板 | 4.5V ≤ VIN ≤ 36V; VOUT = 5V (3A)

产品详情

演示电路1341B在300kHz SEPIC转换器电路中内置LT3757A,旨在通过4.5V至36V输入电压范围提供5V (3A)输出电压。

 

DC1547B
LT3757AEDD Boost Demo Board | Boost, 3.1V ≤ VIN ≤ 9V; VOUT = 12V at 1.5A
DC1548A
LT3757EDD Inverting (CUK) Demo Board | 7V-28VIN; VOUT = −15V at 1A
DC1341A
LT3757EDD SEPIC演示板 | 4.5V-36Vin;Vout = 5V @ 3A
DC1341B
LT3757EDD SEPIC演示板 | 4.5V ≤ VIN ≤ 36V; VOUT = 5V (3A)

最新评论

需要发起讨论吗? 没有关于 LT3757的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论