LT3756
LT3756-1
LT3756-2

量产

100VIN、100VOUT LED 控制器

产品模型
44
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 3000:1 True Color PWM调光
  • 宽输入电压范围:6V 至 100V
  • 输出电压高达 100V
  • 恒定电流和恒定电压调节
  • 100mV 高端电流检测
  • 可以采用升压、降压模式、降压-升压模式、SEPIC 或反激式拓扑结构来驱动 LED
  • 可调频率范围:100kHz 至 1MHz
  • 开路 LED 保护
  • 具迟滞的可编程欠压闭锁
  • 改善的开路 LED 状态引脚 (LT3756-2)
  • 频率同步 (LT3756-1)
  • PWM 断接开关驱动器
  • CTRL 引脚提供模拟调光功能
  • 低停机电流:<1μA
  • 可编程软起动
  • 耐热性能增强型 16 引脚 QFN (3mm x 3mm) 和 MSOP 封装
  • 通过AEC-Q100汽车应用认证
LT3756
LT3756-1
LT3756-2
100VIN、100VOUT LED 控制器
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
TimerBlox 1
LTC6992-1 量产 TimerBlox : 电压控制型脉宽调制器 (PWM)
多通道电压输出数模转换器 1
LTC2627 量产 具 I2C 接口的 12 位、双通道、轨至轨 DAC
高压热插拔控制器 1
LTC4364 推荐新设计使用 具理想二极管的浪涌抑制器
数字温度传感器 1
LTC2991 推荐新设计使用 8 通道 I2C 电压、电流和温度监视器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型


评估套件

eval board
DC1319B-A

LT3756EMSE-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED = 80V @ 0.5A

产品详情

Demonstration circuit 1319B-A/1319B-B is a high voltage and high current LED driver controller. The VIN pin input voltage is as high as 100V, and the LED output voltage is also as high as 100V. The demonstration circuit is assembled as a boost topology from 8V to 80V input and up to 80V LED output at 0.5A with an open-LED status pin (DC1319B-A) or a sync input pin (DC1319B-B). DC1319B features PWM dimming, analog dimming, shutdown, and open-LED overvoltage protection.

eval board
DC1319B-B

LT3756EMSE-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED up to 80V @ 0.5A

产品详情

Demonstration circuit 1319B is a high voltage and high current LED driver controller feature the LT3756-1 (DC1319B-B) or the LT3756-2 (DC1319B-A). The device's VIN pin input voltage and LED output voltage can be as high as 100V; however, the demo board's open-LED overvoltage protection limits the input voltage to 80V and limits the output to approximately 92V if the LED string is opened.The demonstration circuit is assembled as a boost topology from 8V to 80V input and up to 80V LED output at 0.5A and features an open-LED status pin (DC1319B-A) or a sync input pin (DC1319B-B). DC1319B also features PWM dimming, analog dimming, shutdown, and open-LED overvoltage protection.

DC1319B-A
LT3756EMSE-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED = 80V @ 0.5A
DC1319B-B
LT3756EMSE-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED up to 80V @ 0.5A

最新评论

需要发起讨论吗? 没有关于 LT3756的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览