eshop-promo-banner

ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!

点击查看详情

LT3070

推荐新设计使用

5A、低噪声、可编程输出、85mV 压差线性稳压器

产品模型
6
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 输出电流:5A
  • 压差电压:85mV (典型值)
  • 数字可编程 VOUT:0.8V 至 1.8V
  • 数字输出裕度调节:±1%、±3% 或 ±5%
  • 低输出噪声:25μVRMS (10Hz 至 100kHz)
  • 可并联多个器件以提供 10A 或更高电流
  • 精准电流限值:±20%
  • 在整个电压、负载和温度范围内提供 ±1% 的准确度
  • 可在采用低 ESR 陶瓷输出电容器 (最小电容值为 15μF) 时保持稳定
  • 高频 PSRR:30dB (在 1MHz)
  • 使能功能负责输出的接通 / 关断控制
  • VIOC 引脚用于控制降压型转换器,以保持低功耗并优化效率
  • PWRGD (电源良好) / UVLO (欠压闭锁) / 热停机标记
  • 具折返保护功能的电流限制
  • 热停机
  • 28 引脚 (4mm x 5mm x 0.75mm) QFN 封装

LT3070
5A、低噪声、可编程输出、85mV 压差线性稳压器
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
PowerPath、理想二极管和负载开关 1
LTC4370 推荐新设计使用 双电源二极管 “合路” 电流平衡控制器
数字电源系统管理器 1
LTC2974 推荐新设计使用 具有精确输出电流的4通道PMBus电源系统管理器
正线性稳压器(LDO) 1
LT3071 推荐新设计使用 具模拟裕度调节功能的 5A、低噪声、可编程输出、85mV 压差线性稳压器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC1433A

LT3070EUFD Demo Board | 5A, Low Noise, Digitally Prog Output, Very Low Dropout Linear Regulator, 1.2V ≤ VIN ≤ 3V, VOUT = 0.8V to 1.8V @ 5A

产品详情

Demonstration circuit 1433 is an adjustable 5A linear regulator featuring the LT3070. The LT3070 is a low dropout voltage, UltraFast transient response linear regulator. The device supplies up to 5A of output current with a typical dropout voltage of 85mV. A 0.01μF reference bypass capacitor decreases output voltage noise to 25μVRMS. The LT3070’s high bandwidth permits the use of low ESR ceramic capacitors. Output voltage is digitally selectable in 50mV increments over a 0.8V to 1.8V range. The demo board has a 1.2V to 3V input voltage range and a 2.5V to 3.6V BIAS voltage range. A margining function allows the user to tolerance system output voltage in increments of ±1%, ±3% or ±5%. To maintain proper performance and regulation, the BIAS supply voltage must be higher than the IN supply voltage. For a given VOUT, the BIAS voltage must satisfy the following conditions: 2.2 ≤ VBIAS ≤ 3.6V and VBIAS ≥ (1.25 · VOUT + 1V).


For VOUT ≤ 0.95V, the minimum bias voltage is limited to 2.2V.

DC1433A
LT3070EUFD Demo Board | 5A, Low Noise, Digitally Prog Output, Very Low Dropout Linear Regulator, 1.2V ≤ VIN ≤ 3V, VOUT = 0.8V to 1.8V @ 5A

参考电路

DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx VU37P Board
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board 参考设计

特性和优点

The HTG-937 provides access to large FPGA gate density and 8GB/16GB of high bandwidth memory. It is populated with the Xilinx Zynq Virtex Ultrascale VU37P, or VU47P. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.

DC/DC μModule regulators are used on the HTG-937 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.

We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.

Stratix V Advanced System Development Board
Stratix V Advanced System Development Board 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-K7-PCIE Dev Board
Xilinx Kintex®-7 PCI Express Development Board 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Top View
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 V2000T PCI Express Dev Board
Xilinx Virtex-7 V2000T PCI Express Development Board 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 High-End Networking Card With Dual CXP Ports
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx Zynq Networking Platform
Xilinx Zynq Networking Platform 参考设计

特性和优点

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera 100G Development Kit, Stratix V Edition
HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board
Stratix V Advanced System Development Board
Xilinx Kintex®-7 PCI Express Development Board
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 V2000T PCI Express Development Board
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports
Xilinx Zynq Networking Platform

最新评论

需要发起讨论吗? 没有关于 LT3070的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览